Memory Reader Writer EA764A-27F

Memory Reader Writer EA764A-27F

【Product Specifications】
・Interface …USB 2.0
・Cable Length …About 5cm(Connecter is not included)
・Weight …About 54g
・Size…About 72.0(W)×33.0(D)×15.4(H)mm
・Max. Transmission Speed …USB 2.0 High-speed /480Mbps(Theoretical Value )
・Connecter Shape …USB [A](Male)×1
・Supported OS …Windows 8.1、7(SP1)、Vista(SP2)/Mac OS X 10.7 To 10.7.5、10.8 To 10.8.3、10.9、10.10
・Supported Media (SD Memory Card)…SD(HighSpeed, ProHighSpeed, Class2, 4, 6, 10)、For Wii・DSi、SDHC(Class2, 4, 6, 10, UHS-I)、SDXC(UHS-I, UHS-Ⅱ)/miniSD、miniSDHC(Class2, 4, 6)(※)/TransFlash、microSD(UHS-I)、microSDHC(Class2, 4, 6, 10)、microSDXC(※)Separately, requires a special adapter.
・Supported Media (Multi media Card )…MMC、MMC4.0、SecureMMC、RS-MMC、RS-MMC4.0/MMC micro※(※)Separately, requires a special adapter.
・Supported Media (Memory stick)…MS(With Magic Gate , Magic Gate HighSpeed , Memory Select function)、MSP RO(HighSpeed)、MS Duo(Magic Gate ,Magic Gate HighSpeed)、MSP RO Duo(HighSpeed,MARK2)、MSPRO-HGDuo、MS ROM、MSMicro (M2)※、PSP (R)For MSDuo(※)Separately, requires a special adapter.
・Supported Media (Ultra-High-Speed Compactflash )…Ultra-High-Speed Compactflash (TypeI)(3.3V)、Ultra-High-Speed Compactflash (TypeⅡ)(3.3V)、Ultra-High-Speed Compactflash (UDMA Correspondence )、Micro Drive
・Color …White
・Support For 48 Types Of Media Without Adapter And For 6 More Types Of Media With Adapter. (Adapter is not included. )
・Cable Can Be Stored Within The Main Body.
・Supports SDXC Memory Card (128 GB) Which Is The Latest SD Memory Card Standard With Large Capacity.

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA764A-27F

Part Number
EA764A-27F
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA764A-27F in the Memory Reader Writer EA764A-27F series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support