SD Memory Reader & Writer

SD Memory Reader & Writer

【Product Specifications】
・Interface …USB 2.0
・Max. Transmission Speed …USB 2.0High-speed /480Mbps(Theoretical Value )
・Connecter Shape …USB [A](Male )x1
・Slot The number …4
・Supported Os …Windows 8.1、8、7(SP 1)、Vista(SP 2)/Mac OS X 10.6 To 10.6.8/OS X 10.7To 10.7.5、10.8 To 10.8.3、10.9
・Supported Media (SDMemory Card )…SD(HighSpeed,ProHighSpeed,Class2,4,6,10)、Wii・DSiFor 、SDHC(Class2,4,6,10,UHS-I)、SDXC(UHS-I,UHS-Ⅱ)/miniSD、miniSDHC (Class2,4,6)※/TransFlash、microSD(UHS-I)、microSDHC(Class2,4,6,10)、microSDXC(※)Exclusive Use Adapter Necessary
・Supported Media (Multi Media Card )…MMC、MMC4.0、Secure MMC、RS-MMC、RS-MMC4.0/MMC micro※(※)Exclusive Use Adapter Necessary
・Supported Media (Memory stick )…MS(Magic Gate ,Magic Gate HighSpeed,Memory Select With a function )、MSP RO(HighSpeed)、MS Duo(Magic Gate ,Magic Gate HighSpeed)、MSP RO Duo(HighSpeed, MARK2)、MSP RO-HGDuo、MS ROM、MSMicro (M2)※、PSP (R)For MSDuo(※)Exclusive Use Adapter Necessary
・Supported Media (Ultra-High-Speed Compactflash )…Ultra-High-Speed Compactflash (TypeI)(3.3V)、Ultra-High-Speed Compactflash (TypeⅡ)(3.3V)、Ultra-High-Speed Compactflash (UDMACorrespondence )、Micro Drive
・Cable Length …0.5m(Without Connecter)
・Weight …35g
・Size…59(W)×35(D)×13(H)mm
・Power Supply Voltage …5V
・Operation Environment …Temperature 5 To 40℃、Humidity 30 To 80%( No freezing)
・Color…Black
・48 Types Of Media Can Be Read And Written To. Use Adapter To Read And Write To 6 MoreTypes Of Media.
・Small Media Adopted For Many Mobile Phones Such As Microsd Memory Card Can Be Inserted Without Adapter.

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA764A-34B

Part Number
EA764A-34B
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA764A-34B in the SD Memory Reader & Writer series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support