Ferrite Core EA764A-6

Ferrite Core EA764A-6

【Product Specifications】
・Good high-frequency noise adsorbing performance
・Cable dia.…5.0 to 8.7mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA764A-6

Part Number
EA764A-6
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA764A-6 in the Ferrite Core EA764A-6 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support