USB Cigar Charger

USB Cigar Charger

【Product Specifications】
・Compatible Model …Equipment that can be recharged with output of 5V / 2.4A from microUSB connector
・Input Voltage …DC12V/24V
・Output Voltage …DC5V
・Output Current …2.4A
・Connecter Shape …microUSB (Type-B)Connecter (Male )
・Size …27(W) x 115(D) x 53(H)mm(Not included prominently section )
・Weight …About 58g
・Cable Length …About 90cm
・It is an on-vehicle charger compatible with equipment that can be charged from the car's accessory socket via the microUSB connector.
・Also corresponds to high-speed charging of tablets etc. with high output of 5V / 2.4A
・About 90cm cable winding typeThe cable can be adjusted to your preferred length, and it can be easily wound up with a single switch.
・The Product Supports Both 12V / 24V Vehicles, Which You Feel Reassured To Use For Large Vehicles Such As Trucks.
・Energization Confirmation LED lamp Adapted
・Adopted short circuit prevention coaxial cable

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA764A-77B

Part Number
EA764A-77B
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA764A-77B in the USB Cigar Charger series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support