Mouse Type Scanner EA764AA-102

Mouse Type Scanner EA764AA-102

【Product Specifications】
・Size …About 63(W)×116(D)×37(H)mm
・Weight …About 120g
・Code Length …About 1.5m
・Compatible Model …Windows8.1/8/7、Mac OS X 10.10/10.9/10.8
・Resolution …1,200cpi
・Interface …USB
・Accessories …Scan Pad
・Capable Of ScanningA Document By Pressing The Scan Button And Then Tracing The Document Using Your Mouse.
・Color…White

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA764AA-102

Part Number
EA764AA-102
Part NumberVolume DiscountDays to Ship

Quote

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support