Keyboard Cover (for Large Notebook Computer) EA764AB-34

Keyboard Cover (for Large Notebook Computer) EA764AB-34

【Product Specifications】
・Free cut type
・Antibacterial processing
・Thickness-0.15mm
・Material-Silicone denatured thermoplastic polyurethane elastomer
・The surface is dry and comfortable, while the back sticks to the keyboard firmly due to the self-adhesion property.
・It can be used on operating parts of telephone, telefax, register, calculator, remote controller, etc.
・For large type notebook computer(15.4/16.4W)
・Size-390x270mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA764AB-34

Part Number
EA764AB-34
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA764AB-34 in the Keyboard Cover (for Large Notebook Computer) EA764AB-34 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support