Keyboard/Tablet Dust-Proof Cover (Cap Type)

Keyboard/Tablet Dust-Proof Cover (Cap Type)

【Product Specifications】
・Description …Small Keyboard For (3Sheet )
・Size …265 To 285×120 To 170mm
・Thickness …0.15mm
・Material …Ether System Polyurethane
・Made Of Strong Ester-based Polyurethane Which Is Thin But Would Not Easily Get Torn.
・Keyboard The character Clearlyl Appear

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA764AB-52

Part Number
EA764AB-52
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support