Keyboard & Tablet Dust-proof Cover (Cap)

Keyboard & Tablet Dust-proof Cover (Cap)

【Product Specifications】
・Description …Tablet For (3Sheet )
・Size …190×240mm
・Thickness …0.15mm
・Material …Ether System Polyurethane
・Made Of Strong Ester-based Polyurethane Which Is Thin But Would Not Easily Get Torn.
・Keyboard The character Clearlyl Appear

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA764AB-53

Part Number
EA764AB-53
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA764AB-53 in the Keyboard & Tablet Dust-proof Cover (Cap) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support