Multi Dust Control Cover Sheet

Multi Dust Control Cover Sheet

【Product Specifications】
・Description …Laptop computer For (1Sheet )
・Size …320×150mm
・Free Cut Type
・Antibacterial Type
・Thickness …0.15mm
・Material …Silicon
・You Can Peel Off And Use The Product Repeatedly; Its Adhesion Will Be Regained By Washing It With Water.

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA764AB-61

Part Number
EA764AB-61
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA764AB-61 in the Multi Dust Control Cover Sheet series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support