• MISUMI is open to support you, but some lead times may be impacted. Read more about our COVID 19 Response

Miracast Receiver (ELECOM)

Miracast Receiver (ELECOM)

[Features] Supports the Continuum function, which allows a Windows 10 compatible smartphone to be used like a PC. The Miracast receiver can display smartphone or PC screens wirelessly on the larger screens of televisions.

Edit Part Configuration

Part Number

Configure to get your Part Number

LDT-MRC02/C

[Product specifications]
· The Miracast receiver is a product that, when connected to a television, can wirelessly display the screens of smartphones, tablets, PCs, etc., on the larger TV screen.
· Videos, photos, web browsers, applications, and various other content can be displayed. YouTube videos and more can also be enjoyed on a large screen.
· Full HD (resolution: 1920 × 1080, frame rate: 60 fps) is also supported, allowing smartphone content with high audio and image quality to be enjoyed on a large screen.
· With Windows 10 compatible smartphones, they can be used like a PC using the Continuum function. By connecting a Bluetooth compatible mouse or keyboard to your smartphone, it is also possible to directly operate the cursor and input text.
· Even if your smartphone is connected to the product, the smartphone will not lose any of its regular functionality (calls, etc.)
· Easy to connect using an HDMI cable to connect to a TV. * No HDMI cable is included with this product. Purchase any HDMI cables separately.
· No AC adapter required, as it can operate using the power supplied from the USB port of the TV. * USB power supply cable is included.
· Two simple connection methods (WPS) are supported for connecting with smartphones, tablets, PCs, etc., making connection easy. * "Push Button Authentication Mode", where a connection button is pressed from a mobile device, and "Personal Identification Number (PIN) Authentication Mode", where a 4- to 8-digit PIN is entered.
· Supports HDCP (High-bandwidth Digital Content Protection) 2.0 allowing DRM copyright protected content to also be viewed.
· "Miracast"—a standard developed by the Wi-Fi Alliance—is communication technology that makes it easy to transfer 1-to-1 images using a Wi-Fi connection (mirroring). With a "Miracast" compatible environment, various content can be transferred from the screens of smartphones, tablets, PCs, etc., through wireless communication, allowing it to be played as is on large TVs, etc.
· *Cannot be used with iOS (iPhone, iPad, etc.).
· Compatible devices: Miracast compatible Android smartphones/tablets, Miracast compatible PCs with Windows 8.1 *The connection procedure for Miracast mode may differ depending on the smartphone/tablet. Check your smartphone/tablet's instruction manual for details.
· Supported OS: Android 4.2 and later, Windows 8.1 and later *Cannot be used with iOS.
· Wireless LAN: IEEE 802.11b/g/n, Frequency: 2.4 GHz, Number of channels: 1 to 13 ch (Auto), Access method: Wi-Fi Direct, Access Point *Reception only for IEEE 802.11n
· Wireless LAN range: Approximately 10 m (unobstructed) *Video/audio may cut out depending on the smartphone used, radio wave environmental conditions, etc. Cannot be used for communication through walls.
· Maximum resolution: Full HD (1920 × 1080) supported *Some TVs and monitors may not be able to output at the correct screen size.
· Video / audio format: MPEG-2 / H.264 / VC-1 / AVS / MPEG4 *Depends on the codecs supported by the Miracast compatible device (smartphone, tablet etc.) Frames may drop depending on the playback environment.
· Input interface: Wi-Fi, micro USB Type B (for power supply)
· Output interface: HDMI Type A (1.3a)
· Copyright protection: HDCP 2.0 supported *Depending on the type of content, it may not be possible to display some copyright-protected content on a TV, or alternatively it may be possible to display it on the TV but not on the smartphone.
· Operating temperature range: 5 to 35°C
· Operating humidity range: 20 to 80% (assuming no condensation)
· External dimensions: Approx. 83.0 (W) × 52.0 (D) × 14.3 mm (H) (excluding protrusions)
· Color of housing material: black
· Weight: approx. 43 g (main body only)
· Power supply: 5 V DC (micro USB) *Can be supplied with power from a TV equipped with a USB port (select a USB port for recording if the TV features multiple USB ports). Alternatively, purchase a USB AC adapter if required.
· Legal compliance: TELEC
· Standards: Miracast, Continuum
· Accessories: micro USB cable (for charging), instruction manual (with warranty) *HDMI cable not included.
· Packaging size: 95 mm (W) × 52 mm (D) × 190 mm
· Packaging weight: 0.133 kg
· JAN code: 4953103298224
Part Number
LDT-MRC02/C
Part NumberVolume DiscountDays to Ship

4 Days

Loading...

  1. 1

Please check the type/dimensions/specifications of the part LDT-MRC02/C in the Miracast Receiver (ELECOM) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed