• MISUMI is open to support you, but some lead times may be impacted. Read more about our COVID 19 Response

Soft Leather Cover (360° Rotation) (ELECOM)

Soft Leather Cover (360° Rotation) (ELECOM)

[Features] A soft leather cover with 360° rotation for the 9.7-inch iPad Pro that can be installed for either portrait or landscape use. From the sewing to the edge finishing, this product has been carefully finished right down to the minute details. A high-class product designed with an absolute focus on its aesthetics.

[Product Specification]
· A soft leather cover with 360° rotation for the 9.7-inch iPad Pro that can be installed for either portrait or landscape use.
· A high-class product designed with an absolute focus on its aesthetics. From the sewing to the edge finishing, this product has been carefully finished right down to the minute details.
· Special soft leather type materials are used with a texture similar to that of real leather.
· Features a flap for covering the LCD screen when not in use.
· The flap is held with magnets.
· Easy to operate with one hand. Features a hand hold belt on the inside of the flap.
· Features a touch pen holder on the inside for storing touch pens.
· The inside of the cover uses raised fabric materials so as not to damage the main body.
· The edge of the cover does not cover the LCD screen, and is designed to be easy to see and easy to operate.
· With the cover equipped it is still possible to check the LCD screen, operate the main body, operate the various buttons, connect a Lightning connector, and connect headphones.
· Photographs can be taken with the cover equipped.
· Compatible models: 9.7 inch iPad Pro, iPad Air 2
· Set content: cover × 1
· Materials - Surface: synthetic leather, Lining: polyester, Core material: polycarbonate
· Color: black
· Packaging size: 185 mm (W) × 23 mm (D) × 275 mm
· Packaging weight: 0.33 kg
· JAN code: 4953103497207

Edit Part Configuration

Part Number

Configure to get your Part Number

TB-A16360BK

Part Number
TB-A16360BK
Part NumberVolume DiscountDays to Ship

6 Days

Loading...

  1. 1

Please check the type/dimensions/specifications of the part TB-A16360BK in the Soft Leather Cover (360° Rotation) (ELECOM) series.

Additional Products in this Category