• MISUMI is open to support you, but some lead times may be impacted. Read more about our COVID 19 Response

Paper-Like Film (Anti-Reflective) (ELECOM)

Paper-Like Film (Anti-Reflective) (ELECOM)

[Features] An anti-fingerprint, anti-reflective paper-like LCD protective film that protects 9.7-inch iPad Pro LCD screens from scratches and dirt. The unique surface design provides a drawing sensation similar to that of a pencil used on paper.

[Product Specification]
· An anti-fingerprint, anti-reflective paper-like LCD protective film that protects 9.7-inch iPad Pro LCD screens from scratches and dirt.
· An airless type featuring a special adsorption type layer in which any air bubbles become less prominent over time.
· If small air bubbles do arise, just press them with your finger to make them disappear.
· The unique surface design makes it feel just like using a pencil on paper.
Features an anti-fingerprint coating that helps prevent fingerprint dirt from getting on the screen.
· The 3H pencil hardness hard coat finish prevents scratches on the film surface. *The hardness cited is an actual value.
· Allows for touchscreen input and for the protected device to be used with the film on.
· A self-adhering type with a silicone film coating on the application surface that can be applied without the need for adhesive or double-sided tape. Easy to adhere and can be reapplied multiple times.
· Cut to the perfect size for the 9.7-inch iPad Pro, allowing use immediately after removing from the packaging.
· Includes a dedicated tool for ensuring the film is affixed cleanly, a cleaning cloth, and dust removal sticker.
· Compatible models: 9.7-inch iPad Pro, iPad Air 2
· Set contents: LCD protective film (airless, anti-fingerprint, anti-reflective, paper-like specification) × 1, tool for affixing film × 1, dust removal sticker × 1, cleaning cloth × 1
· Materials - Adhesive surface: silicone film, Surface: PET
· Packaging size: 195 mm (W) × 3 mm (D) × 285 mm
· Packaging weight: 0.08 kg
· JAN code: 4953103300910

Edit Part Configuration

Part Number

Configure to get your Part Number

TB-A16FLAPL

Part Number
TB-A16FLAPL
Part NumberVolume DiscountDays to Ship

4 Days

Loading...

  1. 1

Please check the type/dimensions/specifications of the part TB-A16FLAPL in the Paper-Like Film (Anti-Reflective) (ELECOM) series.

Additional Products in this Category