• MISUMI is open to support you, but some lead times may be impacted. Read more about our COVID 19 Response

Anti-Fingerprint Airless Film (High Gloss) (ELECOM)

Anti-Fingerprint Airless Film (High Gloss) (ELECOM)

[Features] An airless type that allows air bubbles to escape cleanly. An anti-fingerprint, high gloss LCD protective film for the NEC LAVIE Tab S (PC-TS508FAM) that protects the LCD screen from scratches and dirt.

Edit Part Configuration

Part Number

Configure to get your Part Number

TB-NES8FAFLFANG

[Product Specification]
· An anti-fingerprint, high gloss type LCD protective film that protects NEC LAVIE Tab S (PC-TS508FAM) LCD screens from scratches and dirt.
· An airless type featuring a special adsorption type layer in which any air bubbles become less prominent over time.
· If small air bubbles do arise, just press them with your finger to make them disappear.
· The high gloss finish makes the outline of the image clearly visible.
· The high gloss film boasts an approximate light transmittance of 91%, giving a level of transparency that does not impair image quality. *The cited light transmittance is the actual value.
· Features an anti-fingerprint coating that helps prevent fingerprint dirt from getting on the screen.
· The 3H pencil hardness hard coat finish prevents scratches on the film surface. *The hardness cited is an actual value.
· Allows for touchscreen input and for the protected device to be used with the film on.
· A self-adhering type with a silicone film coating on the application surface that can be applied without the need for adhesive or double-sided tape. Easy to adhere and can be reapplied multiple times.
· Cut to the perfect size for the NEC LAVIE Tab S (PC-TS508FAM), allowing use immediately after removing from the packaging.
· Includes a dedicated tool for ensuring the film is affixed cleanly, a cleaning cloth, and dust removal sticker.
· Compatible models: NEC LAVIE Tab S (PC-TS508FAM)
· Set contents: LCD protective film (airless, anti-fingerprint, high gloss specification) × 1, tool for affixing film × 1, dust removal sticker × 1, cleaning cloth × 1
· Materials - Adhesive surface: silicone film, Surface: PET
· Packaging size: 180 mm (W) × 3 mm (D) × 270 mm
· Packaging weight: 0.05 kg
· JAN code: 4953103306226
Part Number
TB-NES8FAFLFANG
Part NumberVolume DiscountDays to Ship

6 Days

Loading...

  1. 1

Please check the type/dimensions/specifications of the part TB-NES8FAFLFANG in the Anti-Fingerprint Airless Film (High Gloss) (ELECOM) series.

Additional Products in this Category