NE-M1-CL7 Multicolor LED Display Lamp

NE-M1-CL7 Multicolor LED Display Lamp

Click this image to zoom it.

Move the mouse over the image to zoom

Compact LED indicator light that can display seven colors. Ideal as an indicator lamp for small devices.

[Features]
· It is capable of a multicolor display of red, yellow, green, blue, light blue, purple and white, allowing a lot of information to be displayed even in a small device with a limited installation space.
· Long life, ultra-high brightness LED that is resistant to vibrations.
There is no concern about burnt-out light bulbs, since an LED is used for the light source, resistant to vibration of machine tools and similar.
Realizes a maintenance-free product by using a long life, ultrahigh brightness LED.
· CE marking compliant product.
· The glove is made with polycarbonate resin excellent in impact resistance and heat resistance.

Edit Part Configuration

Part Number

Configured Part Number is shown.

NE-M1-CL7+B0953

Part Number
NE-M1-CL7+B0953
Part NumberVolume DiscountDays to Ship

4 Days

Loading...

  1. 1

Basic Information

Size(⌀) 57 Rated voltage(V) VDC 12–24 Color Multicolor
Light Source LED Mounting method Direct mounting Buzzer (includes) None
Lighting/blinking Lighting Representative standards CE / UL Operating temperature range(℃) -20 – 50
Power consumption(W) 1.35

Please check the type/dimensions/specifications of the part NE-M1-CL7+B0953 in the NE-M1-CL7 Multicolor LED Display Lamp series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Automation Components Group
Tel:800-681-7475 (ext. 360) / FAX:800-681-7402
Mon. - Fri. 8:30 a.m. - 8 p.m. ET