NHLφ60 Network Surveillance Display Lamp

NHLφ60 Network Surveillance Display Lamp

Click this image to zoom it.

Move the mouse over the image to zoom

Detects anomalies in the network. It provides instant notification with light, sound, and e-mail.

[Features]
· It supports a wide range of protocols.
· Supports various protocols such as HTTP, SMTP, RSH, SNMP and DHCP
· Easily links with NMS (network management/integration/monitoring software, etc.)
· Easy control is possible with remote shell commands
· Can be easily controlled using SNMP SET commands
· Supports ICMP (allows PING monitoring up to 24 nodes)
· Fine unit settings, including IP address, can be made using a web browser
· Four types of buzzer sounds corresponding to the monitoring levels are available
· Signal light has 1 to 5 stages and is available in 3 size variations

Edit Part Configuration

Part Number

Configured Part Number is shown.

NHL-3FB1-RYG

Part Number
NHL-3FB1-RYG
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Basic Information

Shape Circular Thickness Φ 60 Rated voltage(V) DC24V
Steps = N 3 Color (top stage) Red Color (second stage) Yellow
Color (third stage) Green Light Source LED Buzzer (with/without) Present
Lighting/blinking Lighting/blinking Representative standards CE

Please check the type/dimensions/specifications of the part NHL-3FB1-RYG in the NHLφ60 Network Surveillance Display Lamp series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Automation Components Group
Tel:800-681-7475 (ext. 360) / FAX:800-681-7402
Mon. - Fri. 8:30 a.m. - 8 p.m. ET