NHSφ25 Network Surveillance Display Lamp

NHSφ25 Network Surveillance Display Lamp

Click this image to zoom it.

Move the mouse over the image to zoom

Detects anomalies in the network. It provides instant notification with light, sound, and e-mail.

[Features]
· It supports a wide range of protocols.
· Supports various protocols such as HTTP, SMTP, RSH, SNMP and DHCP
· Easily links with NMS (network management/integration/monitoring software, etc.)
· Easy control is possible with remote shell commands
· Can be easily controlled using SNMP SET commands
· Supports ICMP (allows PING monitoring up to 24 nodes)
· Fine unit settings, including IP address, can be made using a web browser
· Four types of buzzer sounds corresponding to the monitoring levels are available
· Signal light has 1 to 5 stages and is available in 3 size variations
· The glove is made with polycarbonate resin excellent in impact resistance and heat resistance.

Edit Part Configuration

Part Number

Configured Part Number is shown.

NHS-3FB1-RYG

Part Number
NHS-3FB1-RYG
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Basic Information

Shape Circular Thickness Φ 30 Rated voltage(V) DC24V
Steps = N 3 Color (top stage) Red Color (second stage) Yellow
Color (third stage) Green Light Source LED Buzzer (with/without) Present
Lighting/blinking Lighting/blinking Representative standards CE

Please check the type/dimensions/specifications of the part NHS-3FB1-RYG in the NHSφ25 Network Surveillance Display Lamp series.

Additional Products in this Category

Tech Support

Automation Components Group
Tel:800-681-7475 (ext. 360) / FAX:800-681-7402
Mon. - Fri. 8:30 a.m. - 8 p.m. ET