• Some customers might be unable to download CAD file for MISUMI brand items. We truly apologize for the inconvenience. Please contact us via email engineering@misumiusa.com or chat for further support.
  • MISUMI is open to support you, but some lead times may be impacted. Read more about our COVID 19 Response

The switch [Metal] Plate Blank EA940CD-502 (ESCO)

The switch [Metal] Plate Blank EA940CD-502 (ESCO)

【Product Specifications】
・New Type Metal Plate 2Press
・Material …Corrosion Resistance Aluminum Alloy Alloy
・Description …2-Way
・size …116(W)×120(H)×8.8(T)mm

Edit Part Configuration

Part Number

Configure to get your Part Number

EA940CD-502

Part Number
EA940CD-502
Part NumberVolume DiscountDays to Ship

4 Days

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940CD-502 in the The switch [Metal] Plate Blank EA940CD-502 (ESCO) series.

Additional Products in this Category