• MISUMI is open to support you, but some lead times may be impacted. Read more about our COVID 19 Response

Ferrite Core N F Series (Kowa Kasei)【60-192 Pieces Per Package】

Ferrite Core N F Series (Kowa Kasei)

[Features]
· Can easily be attached to split type cables that are already wired.
· The lock is set so that it will not easily come off.
[Applications]
· Digital equipment noise countermeasures (effective against high frequencies)

Edit Part Configuration

Part Number

Configure to get your Part Number

Part Number
NF-14BK
NF-55G
NF-70AG
NF-72G
NF-75G
NF-100AG
NF-100BK
NF-110G
NF-125G
NF-130G
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Color Type (refer to catalog) Dimension A
(mm)
Dimension B
(mm)
Dimension C
(mm)
Dimension D
(mm)
Dimension E
(mm)

120 Pieces Per Package

4 Days

BlackType 630341414.521

192 Pieces Per Package

7 Days

GrayType 114.513.55.529.5-

150 Pieces Per Package

5 Days

GrayType 216147.224-

112 Pieces Per Package

42 Days

GrayType 316147.231.5-

112 Pieces Per Package

5 Days

GrayType 119.818937-

120 Pieces Per Package

5 Days

GrayType 425.523.51032.5-

120 Pieces Per Package

5 Days

BlackType 425.523.51032.5-

96 Pieces Per Package

5 Days

GrayType 520.5211136.5-

66 Pieces Per Package

5 Days

GrayType 130291339-

60 Pieces Per Package

5 Days

GrayType 431.530.51332.5-

Loading...

  1. 1

Additional Products in this Category