• MISUMI is open to support you, but some lead times may be impacted. Read more about our COVID 19 Response

Dustproof Keyboard Cover For Magic Keyboard (ELECOM)

Dustproof Keyboard Cover For Magic Keyboard (ELECOM)

[Features]
A dustproof keyboard cover for the Apple Magic Keyboard (JIS) that helps prevent the keyboard from getting dirty so that you can use it in a clean state.

[Product specifications]
· Ultra-thin, enabling it to fit perfectly onto the keyboard.
· A "fully separate" type cover for a natural feel when typing.
· Allows for regular typing work to be performed with the cover on.
· Made using antibacterial-treated materials.
· Highly resilient and tear-resistant, with outstanding resistance to heat and cold.
· Prevents mistyping due to the penetration of oil and water, enabling worry-free typing at job sites, etc.
· Material: polyamide resin
· Color: clear
· Antibacterial treatment: yes
· Other: The perfect size for the keyboard.
· Package size: width 206 mm × depth 2 mm × height 416 mm
· Package weight: 0.048 kg
· JAN code: 4953103340848

Edit Part Configuration

Part Number

Configure to get your Part Number

PKB-MACK1

Part Number
PKB-MACK1
Part NumberVolume DiscountDays to Ship

6 Days

Loading...

  1. 1

Please check the type/dimensions/specifications of the part PKB-MACK1 in the Dustproof Keyboard Cover For Magic Keyboard (ELECOM) series.

Additional Products in this Category