• MISUMI is open to support you, but some lead times may be impacted. Read more about our COVID 19 Response

Mouse Pad / With Wrist Rest / Cushioned / Gray (ELECOM)

Mouse Pad / With Wrist Rest / Cushioned / Gray (ELECOM)

[Features]
A fluffy-soft mouse pad that pampers your wrists in a soft foam cushion.

[Product specifications]
· A fluffy-soft mouse pad that uses a soft urethane cushioning material for the area where your wrists rest.
· The soft foam cushion gently envelops your wrists.
· The soft cushion part fits the movements of your wrists to make your mouse operations more comfortable.
· The mouse pad surface also uses the cushioning material to mitigate the sound of the mouse in use.
· The underside is made from a textured polyurethane material that is stain- and slip-resistant.
· Size: width 135 mm × depth 220 mm × height 20 mm
· Materials - Base material: urethane; Surface: polyester; Underside: PU
· Color: gray
· Shape/pattern: integrated wrist rest
· Other - Main body weight: 100 g
· Package size: width 178 mm × depth 28 mm × height 265 mm
· Package weight: 0.162 kg
· JAN code: 4953103347137

Edit Part Configuration

Part Number

Configure to get your Part Number

MP-FCGY

Part Number
MP-FCGY
Part NumberVolume DiscountDays to Ship

4 Days

Loading...

  1. 1

Please check the type/dimensions/specifications of the part MP-FCGY in the Mouse Pad / With Wrist Rest / Cushioned / Gray (ELECOM) series.

Additional Products in this Category