• MISUMI is open to support you, but some lead times may be impacted. Read more about our COVID 19 Response

Mouse Pad / Metallic / XL Size / Silver (ELECOM)

Mouse Pad / Metallic / XL Size / Silver (ELECOM)

[Features]
A large-sized metallic mouse pad that coordinates well with the color of your PC and the color tones of your desk.

[Product specifications]
· A large-sized metallic mouse pad that coordinates well with the color of your PC and the color tones of your desk.
· The larger size of the mouse keeps the mouse from protruding or falling off the pad during use. * 1.5 times the area of the manufacturer's conventional MP-112 product series
· An antibacterial treatment is applied to the surface so you can be sure it is always clean. (Complies with JIS Z 2801 standard)
· A special texture is applied to the surface to give it an irregular 3D pattern and achieve more comfortable mouse operation.
· The reverse side of the mouse pad uses a non-slip material (sofpeel) with high adhesive power to prevent slippage of the mouse pad.
· Works with all types of mouse, including Blue LED mice, laser mice and optical mice.
· Materials - Base material: PET; Surface: UV resin; Underside: urethane adhesive
· Main body color: silver
· Mouse operation dimensions (maximum): width 180 mm × depth 230 mm
· Mouse operating surface thickness (thickest part): about 0.3 mm
· External dimensions: width 180 mm × depth 230 mm × height 0.3 mm
· Weight: 26 g
· Package size: width 183 mm × depth 2 mm × height 235 mm
· Package weight: 0.056 kg
· JAN code: 4953103347298

Edit Part Configuration

Part Number

Configure to get your Part Number

MP-MBGSV

Part Number
MP-MBGSV
Part NumberVolume DiscountDays to Ship

4 Days

Loading...

  1. 1

Please check the type/dimensions/specifications of the part MP-MBGSV in the Mouse Pad / Metallic / XL Size / Silver (ELECOM) series.

Additional Products in this Category