• MISUMI is open to support you, but some lead times may be impacted. Read more about our COVID 19 Response

Palm Rest / Cushioned / Black (ELECOM)

Palm Rest / Cushioned / Black (ELECOM)

[Features]
A fluffy-soft palm rest that pampers your wrists in a soft foam cushion.

[Product specifications]
· A fluffy-soft palm rest that uses a soft urethane cushioning material for the area where your wrists rest.
· The soft foam cushion gently envelops your wrists.
· The soft cushion part fits the movements of your wrists to make your mouse operations more comfortable.
· The position of the palm rest can be adjusted to suit your equipment.
· The underside is made from a textured polyurethane material that is stain- and slip-resistant.
· Size: width 350 mm × depth 55 mm × height 20 mm
· Materials - Base material: urethane; Surface: polyester; Underside: PU
· Color: black
· Other - Main body weight: 70 g
· Package size: width 135 mm × depth 28 mm × height 385 mm
· Package weight: 0.13 kg
· JAN code: 4953103347083

Edit Part Configuration

Part Number

Configure to get your Part Number

MOH-FCPBK

Part Number
MOH-FCPBK
Part NumberVolume DiscountDays to Ship

4 Days

Loading...

  1. 1

Please check the type/dimensions/specifications of the part MOH-FCPBK in the Palm Rest / Cushioned / Black (ELECOM) series.

Additional Products in this Category