• MISUMI is open to support you, but some lead times may be impacted. Read more about our COVID 19 Response

Mouse Pad / Input Support / Excel / XL Size / Green (ELECOM)

Mouse Pad / Input Support / Excel / XL Size / Green (ELECOM)

[Features]
To help speed up your work dramatically, the surface of this mouse pad is packed full of usable keyboard shortcuts in Excel, from the basics to useful tips.

[Product specifications]
· Printed with 64 useful keyboard-shortcut marks for Excel.
· A special treatment is applied to the surface to ensure smooth gliding for a better user experience.
· With a thickness of just 0.3 mm, this ultra-thin mouse pad feels flush to the desk for more comfortable mouse operation.
· The reverse side uses a slightly adhesive sheet with excellent removability that adheres tightly to the desk and resists slippage but does not feel sticky after it is pulled off the desk. You can affix it to your laptop computer for transport.
 *It does not adhere to a rough or uneven surface.
 *If the adhesion on the reverse side fails, it can be restored by rinsing the pad in lukewarm water and then wiping off the moisture.
· Works with all laser mice, optical mice and ball type mice.
· This product uses environmentally friendly olefin-based materials that do not generate harmful hydrogen chloride gas during incineration.
· The larger size makes the text easier to read and facilitates mouse operations. * 1.5 times the area of the manufacturer's conventional MP-112 product series
· Size: width 230 mm × depth 180 mm × height 0.3 mm
· Materials - Surface: polyester; Underside: olefin-based sheet
· Color: green
· Shape/pattern: Printed with keyboard-shortcut marks that can be used in Office Excel
· Antibacterial treatment: yes
· Package size: width 230 mm × depth 2 mm × height 235 mm
· Package weight: 0.08 kg
· JAN code: 4953103331761

Edit Part Configuration

Part Number

Configure to get your Part Number

MP-SCBGE

Part Number
MP-SCBGE
Part NumberVolume DiscountDays to Ship

4 Days

Loading...

  1. 1

Please check the type/dimensions/specifications of the part MP-SCBGE in the Mouse Pad / Input Support / Excel / XL Size / Green (ELECOM) series.

Additional Products in this Category