• MISUMI is open to support you, but some lead times may be impacted. Read more about our COVID 19 Response

Mouse Pad / Soft Leather / S Size / Black (ELECOM)

Mouse Pad / Soft Leather / S Size / Black (ELECOM)

[Features]
A soft leather mouse pad using PU leather that has a pleasant touch. The simple design fits in anywhere.

[Product specifications]
· A soft leather mouse pad using PU leather that has a pleasant lightly embossed texture.
· Enables a smooth gliding mouse motion but is not too slippery for a good user experience.
· To prevent sore wrists, a thick urethane gel is used so that the mouse operation surface is not too stiff.
· You can use it in portrait or landscape orientation depending on the required range and direction of mouse operation.
· The elastomer resin on the back adheres tightly to the desk and prevents slippage and movement.
· Wrist rest: no
· Materials - Base material: elastomer; Surface: PU
· Main body color: black
· External dimensions: 150 mm × depth 180 mm × height 4 mm
· Weight: 82 g
· Package size: width 170 mm × depth 9 mm × height 235 mm
· Package weight: 0.16 kg
· JAN code: 4953103331778

Edit Part Configuration

Part Number

Configure to get your Part Number

MP-SL01BK

Part Number
MP-SL01BK
Part NumberVolume DiscountDays to Ship

4 Days

Loading...

  1. 1

Please check the type/dimensions/specifications of the part MP-SL01BK in the Mouse Pad / Soft Leather / S Size / Black (ELECOM) series.

Additional Products in this Category