• MISUMI is open to support you, but some lead times may be impacted. Read more about our COVID 19 Response

Mouse Pad / Very Large Format / Gray (ELECOM)

Mouse Pad / Very Large Format / Gray (ELECOM)

[Features]
This extra-large mouse pad covers way more of your desk than a typical mouse pad.

[Product specifications]
· This extra-large mouse pad has enough room for not only your mouse but also your laptop computer and keyboard.
· Besides using it as a mouse pad, you can use it to organize small items to de-clutter your desk.
· To accommodate people who need a wide area for their mouse operations, it lets you use the entire area around the computer as a mouse pad.
· The cushioned rubber material distributes the pressure generated between the desk and the hand to reduce the load.
· A special treatment is applied to the back of the rubber to enhance its grip, thereby providing stability and preventing the mouse pad from slipping on the desk.
· Prevents scratches on the desktop from your mouse and PC.
· Size: width 600 mm × depth 297 mm × height 4 mm
· Materials - Surface: polyester; Underside: natural rubber
· Color: gray
· Package size: width 85 mm × depth 85 mm × height 340 mm
· Package weight: 0.49 kg
· JAN code: 4953103331716

Edit Part Configuration

Part Number

Configure to get your Part Number

MP-DM01GY

Part Number
MP-DM01GY
Part NumberVolume DiscountDays to Ship

6 Days

Loading...

  1. 1

Please check the type/dimensions/specifications of the part MP-DM01GY in the Mouse Pad / Very Large Format / Gray (ELECOM) series.

Additional Products in this Category