Power Panel Connector - Female Thread, M12 (SEALCON)

Power Panel Connector - Female Thread, M12 (SEALCON)

[Features]
This circular connector opens the door to entirely new applications and capabilities! Its high-power transmission, compact design and the large temperature range are extraordinary features. The electro-mechanical features of this compact power connector are convincing!

• Power transmission to 12A and 630V
• Protection IP67 and IP69K
• Cable diameter up to 11mm (0.43”)
• Temperature range to 125 degrees Celsius
• EMI (EMC) Shielding in standard version
• S, T, K, L Coding (for 4-5 contact positions)
• Robust metal housing
• Compact designs
• Optional stainless steel
• UL Certified

(i)Caution

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
A712-7K42000000
A712-7K44000000
A712-7S42000000
Part NumberVolume DiscountDays to Ship Connector series initials Coding Type of Contact Nominal Current (A)
(A)
Connection Thread

10 Days

MNOK, LCrimp16M16

10 Days

MNOK, LCrimp16M16

10 Days

MNOS, TScrew12M20

Loading...

  1. 1

Technical Data

Pressure Rating

IP 67 / IP 69K

Mechanical Data

  • Housing: Copper-Zinc alloy / Die Cast INOX AISI 316 L TPU (Molded versions)
  • Housing Surface: Nickel plated Black chrome-plated
  • Contact Surface: Gold plated
  • Amp Rating: 16

Operating Temperature

-40°C to 125°C (-40°F to 257°F)

TYPE: Power or Signal 
CONTACTS: Crimp & Screw 
PIN-OUT: 4, 5 (4 + PE) 
AWG: S & T Screw: 16-20 K & L Crimp: 14-18 
AMPERE: 12 - 16A 
VOLT: 63 - 630V 
CABLE RANGE: 3-11 mm (.12"- .43") 
TEMPERATURE: -40°F to 257°F (-40°C to 125°C) 
OPTIONS: Threaded, Over mold cord sets, 316L Stainless Steel, Black Chrome-Plated. 
UNIQUENESS: Low profile, High power transmission, IP67 & IP69K, Robust metal housing, EMI ready UL, VDE. 
APPLICATIONS AC / DC Motors, Motor Control Switches, Aux. Power Distribution, LED & Conventional Lighting, Network Devices, Robotics.

Basic Information

Connector shape Circular MNO Others Applicable pin/contact Female (socket)
Application Panel mount Connection direction Straight IP Rating Present
Representative standards UL Contact Material Copper-Zinc alloy Contact Surface Gold plated
For Cables(mm) 3 to 11 Housing Material Copper-Zinc alloy / Die Cast, INOX AISI 316 L, TPU (molded versions) Housing Surface Nickel plated brass; Black chrome-plated
Inserts PBT Fire protection class V-0 Mating Cycles >100 Operating Temp.(Celsius) (-)40°C to 125°C
IP Rating IP 67/69 K Seal Ring FKM (Viton) ; Buna-N; HNBR Insulation Resistance(Ω) >10(6)
Max Contact ResistanceA(mΩ) <3 Nominal Voltage (A) (degree of protection 3)(V) 63 - 630 Number of Poles 4, 5 (4 + PE)
AWG S & T Screw: 16-20 ; K & L Crimp: 14-18

Additional Products in this Category

Tech Support

Automation Components Group
Tel:800-681-7475 (ext. 360) / FAX:800-681-7402
Mon. - Fri. 8:30 a.m. - 8 p.m. ET