M16 Protective Cap for Connectors -Female Thread

M16 Protective Cap for Connectors -Female Thread

Protective cap for connectors with female thread.
Material: Brass or Plastic

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
7.000.980.162
7.010.9S0.705
7.010.900.163
Part NumberVolume DiscountDays to Ship Material

10 Days

Plastic

10 Days

Brass

10 Days

Brass

Loading...

  1. 1

Basic Information

Thread Connection Female

Additional Products in this Category

Tech Support

Automation Components Group
Tel:800-681-7475 (ext. 360) / FAX:800-681-7402
Mon. - Fri. 8:30 a.m. - 8 p.m. ET