Power Panel Connector - Male Thread, M12 (SEALCON)

Power Panel Connector - Male Thread, M12 (SEALCON)

[Features]
This circular connector opens the door to entirely new applications and capabilities! Its high-power transmission, compact design and the large temperature range are extraordinary features. The electro-mechanical features of this compact power connector are convincing!

• Power transmission to 12A and 630V
• Protection IP67 and IP69K
• Cable diameter up to 11mm (0.43”)
• Temperature range to 125 degrees Celsius
• EMI (EMC) Shielding in standard version
• S, T, K, L Coding (for 4-5 contact positions)
• Robust metal housing
• Compact designs
• Optional stainless steel
• UL Certified

(i)Caution

Edit Part Configuration

Part Number

Configure to get your Part Number

Part Number
A712-7K40000000
A712-7K50000000
A712-7S40000000
A712-7S50000000
Part NumberVolume DiscountDays to Ship Connector series initials Coding Type of Contact Nominal Current (A)
(A)
Connection Thread Flanges Thread
(mm)

10 Days

MNOK, LCrimp16-20 x 20, 4 x 2.7

10 Days

MNOK, LCrimp16M16-

10 Days

MNOS, TScrew12-25 x 25, 4 x 2.7

10 Days

MNOS, TScrew12M20-

Loading...

  1. 1

Technical Data

Pressure Rating

IP 67 / IP 69K

Mechanical Data

  • Housing: Copper-Zinc alloy / Die Cast INOX AISI 316 L TPU (Molded versions)
  • Housing Surface: Nickel plated Black chrome-plated
  • Contact Surface: Gold plated
  • Amp Rating: 12

Operating Temperature

-40°C to 125°C (-40°F to 257°F)

TYPE: Power or Signal 
CONTACTS: Crimp & Screw 
PIN-OUT: 4, 5 (4 + PE) 
AWG: S & T Screw: 16-20 K & L Crimp: 14-18 
AMPERE: 12 - 16A 
VOLT: 63 - 630V 
CABLE RANGE: 3-11 mm (.12"- .43") 
TEMPERATURE: -40°F to 257°F (-40°C to 125°C) 
OPTIONS: Threaded, Over mold cord sets, 316L Stainless Steel, Black Chrome-Plated. 
UNIQUENESS: Low profile, High power transmission, IP67 & IP69K, Robust metal housing, EMI ready UL, VDE. 
APPLICATIONS AC / DC Motors, Motor Control Switches, Aux. Power Distribution, LED & Conventional Lighting, Network Devices, Robotics.

Basic Information

Connector shape Circular MNO Others Applicable pin/contact Male (plug)
Application Panel mount Connection direction Straight IP Rating Present
Representative standards UL Contact Material Copper-Zinc alloy Contact Surface Gold plated
For Cables(mm) 3 to 11 Housing Material Copper-Zinc alloy / Die Cast, INOX AISI 316 L, TPU (molded versions) Housing Surface Nickel plated brass; Black chrome-plated
Inserts PBT Fire protection class V-0 Mating Cycles >100 Operating Temp.(Celsius) (-)40°C to 125°C
IP Rating IP 67/69 K Seal Ring FKM (Viton) ; Buna-N; HNBR Insulation Resistance(Ω) >10(6)
Max Contact ResistanceA(mΩ) <3 Nominal Voltage (A) (degree of protection 3)(V) 63 - 630 Number of Poles 4, 5 (4 + PE)
AWG S & T Screw: 16-20 ; K & L Crimp: 14-18

Additional Products in this Category

Tech Support

Automation Components Group
Tel:800-681-7475 (ext. 360) / FAX:800-681-7402
Mon. - Fri. 8:30 a.m. - 8 p.m. ET