M8 Industrial Sensor Cables

M8 Industrial Sensor Cables
  • Volume Discount

M8 cable assemblies from Murrelektronik are available in 3,4,and 5-pole versions in three standard colors and five cable types. The knurled ring, hex nut with anti-vibration detent and conduit retainer make installation a snap. We have solutions for static applications all the way up to those in high flex/harsh environments.

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
7000-08001-0100500
7000-08001-2100060
7000-08001-2100150
7000-08001-2100300
7000-08001-2100500
7000-08001-2200500
7000-08001-2300500
7000-08001-2301000
7000-08011-0110500
7000-08011-2110500
7000-08041-0100300
7000-08041-0100500
7000-08041-0101000
7000-08041-0200500
7000-08041-0300500
7000-08041-2100500
7000-08041-2101000
7000-08041-2200300
7000-08041-2200500
7000-08041-2201000
7000-08041-2300300
7000-08041-2300500
7000-08041-2301000
7000-08041-6100500
7000-08041-6101000
7000-08041-6200500
7000-08041-6300500
7000-08061-0110500
7000-08061-2110500
7000-08061-2210500
7000-08081-0100300
7000-08081-0100500
7000-08081-0101000
7000-08081-2100500
7000-08081-2101000
7000-08081-2200500
7000-08081-6100500
7000-08081-6101000
7000-08101-0110500
7000-08101-2110500
7000-08553-9700020
7000-08573-9700020
7000-08583-9690020
7000-88001-0100030
7000-88001-0100060
7000-88001-0100100
7000-88001-0100150
7000-88001-0100200
7000-88001-0200030
7000-88001-0200060
7000-88001-0200100
7000-88001-0200150
7000-88001-0200200
7000-88001-0200300
7000-88001-0300100
7000-88001-0300150
7000-88001-0300200
7000-88001-0300500
7000-88001-2200030
7000-88001-2200060
Part NumberVolume DiscountDays to Ship CN1 CN2 Number of cores Cable length
(m)
Shipping date Form Cable Weight
(g/m)
Cable Sheath Material Cable Color Wire Color/Numbering Cable Outer Diameter
(mm)
Cable Gauge
(AWG/mm²)
Operating Voltage (Only UL Listed)
(max. V (AC/DC))
Cable Identification Cable Approval Wire Material Wire Sheath Material Single Wire Diameter (Core)
(mm)
Resistor (Core)
(max. Ohm/km (20°C))
Test Voltage (Spark Test)
(kV)
Temp Range (Fixed)
(°C)
Temp Range (Mobile)
(°C)
Bend Radius (Fixed) Bend Radius (Mobile) Current Load Capacity Chemical Resistance Thermal Resistance Locking of Ports Compression Gland Protection Locking Material Country of Origin Customs Tariff Number
Available

5 Days

Male straightCut off3550800129.37PVCYellowbr, bl, bk4.5±5%24/0.2530010UL (AWM-Style 2464/1731), CSACu wire, barePVC0.15792-30...+80-5...+805 × outer Ø10 × outer ØTo DIN VDE 0298-4Good resistance to oil, gasoline and chemicals-Screw thread M8 × 1 mm (recommended torque 0.4 Nm) self-securingM8 (SW9)IP65, IP66K, IP67 inserted and tightened (EN 60529)Zinc die casting, matte nickel platedGermany85444290
Available

5 Days

Male straightCut off30.650800129.37PVCGraybr, bl, bk4.5±5%24/0.2530210UL (AWM-Style 2464/1731), CSACu wire, barePVC0.15792-30...+80-5...+805 × outer Ø10 × outer ØTo DIN VDE 0298-4Good resistance to oil, gasoline and chemicals-Screw thread M8 × 1 mm (recommended torque 0.4 Nm) self-securingM8 (SW9)IP65, IP66K, IP67 inserted and tightened (EN 60529)Zinc die casting, matte nickel platedGermany85444290
Available

5 Days

Male straightCut off31.550800129.37PVCGraybr, bl, bk4.5±5%24/0.2530210UL (AWM-Style 2464/1731), CSACu wire, barePVC0.15792-30...+80-5...+805 × outer Ø10 × outer ØTo DIN VDE 0298-4Good resistance to oil, gasoline and chemicals-Screw thread M8 × 1 mm (recommended torque 0.4 Nm) self-securingM8 (SW9)IP65, IP66K, IP67 inserted and tightened (EN 60529)Zinc die casting, matte nickel platedGermany85444290
Available

5 Days

Male straightCut off3350800129.37PVCGraybr, bl, bk4.5±5%24/0.2530210UL (AWM-Style 2464/1731), CSACu wire, barePVC0.15792-30...+80-5...+805 × outer Ø10 × outer ØTo DIN VDE 0298-4Good resistance to oil, gasoline and chemicals-Screw thread M8 × 1 mm (recommended torque 0.4 Nm) self-securingM8 (SW9)IP65, IP66K, IP67 inserted and tightened (EN 60529)Zinc die casting, matte nickel platedGermany85444290
Available

Same Day

Stock

Male straightCut off35100800129.37PVCGraybr, bl, bk4.5±5%24/0.2530210UL (AWM-Style 2464/1731), CSACu wire, barePVC0.15792-30...+80-5...+805 × outer Ø10 × outer ØTo DIN VDE 0298-4Good resistance to oil, gasoline and chemicals-Screw thread M8 × 1 mm (recommended torque 0.4 Nm) self-securingM8 (SW9)IP65, IP66K, IP67 inserted and tightened (EN 60529)Zinc die casting, matte nickel platedGermany85444290
Available

5 Days

Male straightCut off3550800126.62PUR/PVCGraybr, bl, bk4.5±5%24/0.2530220UL (AWM-Style 20549/1731), CSA; CE conformCu wire, barePVC0.1792-30...+80-5...+8010 × outer Ø15 × outer ØTo DIN VDE 0298-4Good resistance to oil, gasoline and chemicals-Screw thread M8 × 1 mm (recommended torque 0.4 Nm) self-securingM8 (SW9)IP65, IP66K, IP67 inserted and tightened (EN 60529)Zinc die casting, matte nickel platedGermany85444290
Available

5 Days

Male straightCut off3550800126.40PURGraybr, bl, bk4.3±5%24/0.2530230UL (AWM-Style 20233/10493), CSACu wire, barePP0.1792.5-40...+80-25...+805 × outer Ø10 × outer ØTo DIN VDE 0298-4Good resistance to oil, gasoline and chemicals (VDE 0472 Teil 803 Test B)Flame retardant to UL 1581 VW1 / CSA FT1 / IEC 60332-1, IEC 60332-2-2Screw thread M8 × 1 mm (recommended torque 0.4 Nm) self-securingM8 (SW9)IP65, IP66K, IP67 inserted and tightened (EN 60529)Zinc die casting, matte nickel platedGermany85444290
Available

5 Days

Male straightCut off31050800126.40PURGraybr, bl, bk4.3±5%24/0.2530230UL (AWM-Style 20233/10493), CSACu wire, barePP0.1792.5-40...+80-25...+805 × outer Ø10 × outer ØTo DIN VDE 0298-4Good resistance to oil, gasoline and chemicals (VDE 0472 Teil 803 Test B)Flame retardant to UL 1581 VW1 / CSA FT1 / IEC 60332-1, IEC 60332-2-2Screw thread M8 × 1 mm (recommended torque 0.4 Nm) self-securingM8 (SW9)IP65, IP66K, IP67 inserted and tightened (EN 60529)Zinc die casting, matte nickel platedGermany85444290
Available

5 Days

Male straightCut off4550801134.76PVCYellowbr, wh, bl, bk4.8±5%24/0.2530011UL (AWM-Style 2464/1731), CSACu wire, barePVC0.15792-30...+80-5...+805 × outer Ø10 × outer ØTo DIN VDE 0298-4Good resistance to oil, gasoline and chemicals-Screw thread M8 × 1 mm (recommended torque 0.4 Nm) self-securingM8 (SW9)IP65, IP66K, IP67 inserted and tightened (EN 60529)Zinc die casting, matte nickel platedGermany85444290
Available

5 Days

Male straightCut off4550801134.76PVCGraybr, wh, bl, bk4.8±5%24/0.2530211UL (AWM-Style 2464/1731), CSACu wire, barePVC0.15792-30...+80-5...+805 × outer Ø10 × outer ØTo DIN VDE 0298-4Good resistance to oil, gasoline and chemicals-Screw thread M8 × 1 mm (recommended torque 0.4 Nm) self-securingM8 (SW9)IP65, IP66K, IP67 inserted and tightened (EN 60529)Zinc die casting, matte nickel platedGermany85444290
Available

5 Days

Female straightCut off3350804129.37PVCYellowbr, bl, bk4.5±5%24/0.2530010UL (AWM-Style 2464/1731), CSACu wire, barePVC0.15792-30...+80-5...+805 × outer Ø10 × outer ØTo DIN VDE 0298-4Good resistance to oil, gasoline and chemicals-Screw thread M8 × 1 mm (recommended torque 0.4 Nm) self-securingM8 (SW9)IP65, IP66K, IP67 inserted and tightened (EN 60529)Zinc die casting, matte nickel platedGermany85444290
Available

5 Days

Female straightCut off3550804129.37PVCYellowbr, bl, bk4.5±5%24/0.2530010UL (AWM-Style 2464/1731), CSACu wire, barePVC0.15792-30...+80-5...+805 × outer Ø10 × outer ØTo DIN VDE 0298-4Good resistance to oil, gasoline and chemicals-Screw thread M8 × 1 mm (recommended torque 0.4 Nm) self-securingM8 (SW9)IP65, IP66K, IP67 inserted and tightened (EN 60529)Zinc die casting, matte nickel platedGermany85444290
Available

5 Days

Female straightCut off31050804129.37PVCYellowbr, bl, bk4.5±5%24/0.2530010UL (AWM-Style 2464/1731), CSACu wire, barePVC0.15792-30...+80-5...+805 × outer Ø10 × outer ØTo DIN VDE 0298-4Good resistance to oil, gasoline and chemicals-Screw thread M8 × 1 mm (recommended torque 0.4 Nm) self-securingM8 (SW9)IP65, IP66K, IP67 inserted and tightened (EN 60529)Zinc die casting, matte nickel platedGermany85444290
Available

5 Days

Female straightCut off3550804126.62PUR/PVCYellowbr, bl, bk4.5±5%24/0.2530020UL (AWM-Style 20549/1731), CSA; CE conformCu wire, barePVC0.1792-30...+80-5...+8010 × outer Ø15 × outer ØTo DIN VDE 0298-4Good resistance to oil, gasoline and chemicals-Screw thread M8 × 1 mm (recommended torque 0.4 Nm) self-securingM8 (SW9)IP65, IP66K, IP67 inserted and tightened (EN 60529)Zinc die casting, matte nickel platedGermany85444290
Available

5 Days

Female straightCut off3550804126.40PURYellowbr, bl, bk4.3±5%24/0.2530030UL (AWM-Style 20233/10493), CSACu wire, barePP0.1792-40...+80-25...+805 × outer Ø10 × outer ØTo DIN VDE 0298-4Good resistance to oil, gasoline and chemicals (VDE 0472 Teil 803 Test B)Flame retardant to UL 1581 VW1 / CSA FT1 / IEC 60332-1, IEC 60332-2-2Screw thread M8 × 1 mm (recommended torque 0.4 Nm) self-securingM8 (SW9)IP65, IP66K, IP67 inserted and tightened (EN 60529)Zinc die casting, matte nickel platedGermany85444290
Available

Same Day

Stock

Female straightCut off3550804129.37PVCGraybr, bl, bk4.5±5%24/0.2530210UL (AWM-Style 2464/1731), CSACu wire, barePVC0.15792-30...+80-5...+805 × outer Ø10 × outer ØTo DIN VDE 0298-4Good resistance to oil, gasoline and chemicals-Screw thread M8 × 1 mm (recommended torque 0.4 Nm) self-securingM8 (SW9)IP65, IP66K, IP67 inserted and tightened (EN 60529)Zinc die casting, matte nickel platedGermany85444290
Available

Same Day

Stock

Female straightCut off31050804129.37PVCGraybr, bl, bk4.5±5%24/0.2530210UL (AWM-Style 2464/1731), CSACu wire, barePVC0.15792-30...+80-5...+805 × outer Ø10 × outer ØTo DIN VDE 0298-4Good resistance to oil, gasoline and chemicals-Screw thread M8 × 1 mm (recommended torque 0.4 Nm) self-securingM8 (SW9)IP65, IP66K, IP67 inserted and tightened (EN 60529)Zinc die casting, matte nickel platedGermany85444290
Available

5 Days

Female straightCut off3350804126.62PUR/PVCGraybr, bl, bk4.5±5%24/0.2530220UL (AWM-Style 20549/1731), CSA; CE conformCu wire, barePVC0.1792-30...+80-5...+8010 × outer Ø15 × outer ØTo DIN VDE 0298-4Good resistance to oil, gasoline and chemicals-Screw thread M8 × 1 mm (recommended torque 0.4 Nm) self-securingM8 (SW9)IP65, IP66K, IP67 inserted and tightened (EN 60529)Zinc die casting, matte nickel platedGermany85444290
Available

Same Day

Stock

Female straightCut off3550804126.62PUR/PVCGraybr, bl, bk4.5±5%24/0.2530220UL (AWM-Style 20549/1731), CSA; CE conformCu wire, barePVC0.1792-30...+80-5...+8010 × outer Ø15 × outer ØTo DIN VDE 0298-4Good resistance to oil, gasoline and chemicals-Screw thread M8 × 1 mm (recommended torque 0.4 Nm) self-securingM8 (SW9)IP65, IP66K, IP67 inserted and tightened (EN 60529)Zinc die casting, matte nickel platedGermany85444290
Available

5 Days

Female straightCut off31050804126.62PUR/PVCGraybr, bl, bk4.5±5%24/0.2530220UL (AWM-Style 20549/1731), CSA; CE conformCu wire, barePVC0.1792-30...+80-5...+8010 × outer Ø15 × outer ØTo DIN VDE 0298-4Good resistance to oil, gasoline and chemicals-Screw thread M8 × 1 mm (recommended torque 0.4 Nm) self-securingM8 (SW9)IP65, IP66K, IP67 inserted and tightened (EN 60529)Zinc die casting, matte nickel platedGermany85444290
Available

5 Days

Female straightCut off3350804126.40PURGraybr, bl, bk4.3±5%24/0.2530230UL (AWM-Style 20233/10493), CSACu wire, barePP0.1792.5-40...+80-25...+805 × outer Ø10 × outer ØTo DIN VDE 0298-4Good resistance to oil, gasoline and chemicals (VDE 0472 Teil 803 Test B)Flame retardant to UL 1581 VW1 / CSA FT1 / IEC 60332-1, IEC 60332-2-2Screw thread M8 × 1 mm (recommended torque 0.4 Nm) self-securingM8 (SW9)IP65, IP66K, IP67 inserted and tightened (EN 60529)Zinc die casting, matte nickel platedGermany85444290
Available

5 Days

Female straightCut off3550804126.40PURGraybr, bl, bk4.3±5%24/0.2530230UL (AWM-Style 20233/10493), CSACu wire, barePP0.1792.5-40...+80-25...+805 × outer Ø10 × outer ØTo DIN VDE 0298-4Good resistance to oil, gasoline and chemicals (VDE 0472 Teil 803 Test B)Flame retardant to UL 1581 VW1 / CSA FT1 / IEC 60332-1, IEC 60332-2-2Screw thread M8 × 1 mm (recommended torque 0.4 Nm) self-securingM8 (SW9)IP65, IP66K, IP67 inserted and tightened (EN 60529)Zinc die casting, matte nickel platedGermany85444290
Available

5 Days

Female straightCut off31050804126.40PURGraybr, bl, bk4.3±5%24/0.2530230UL (AWM-Style 20233/10493), CSACu wire, barePP0.1792.5-40...+80-25...+805 × outer Ø10 × outer ØTo DIN VDE 0298-4Good resistance to oil, gasoline and chemicals (VDE 0472 Teil 803 Test B)Flame retardant to UL 1581 VW1 / CSA FT1 / IEC 60332-1, IEC 60332-2-2Screw thread M8 × 1 mm (recommended torque 0.4 Nm) self-securingM8 (SW9)IP65, IP66K, IP67 inserted and tightened (EN 60529)Zinc die casting, matte nickel platedGermany85444290
Available

5 Days

Female straightCut off3550804129.37PVCBlackbr, bl, bk4.5±5%24/0.2530610UL (AWM-Style 2464/1731), CSACu wire, barePVC0.15792-30...+80-5...+805 × outer Ø10 × outer ØTo DIN VDE 0298-4Good resistance to oil, gasoline and chemicals-Screw thread M8 × 1 mm (recommended torque 0.4 Nm) self-securingM8 (SW9)IP65, IP66K, IP67 inserted and tightened (EN 60529)Zinc die casting, matte nickel platedGermany85444290
Available

5 Days

Female straightCut off31050804129.37PVCBlackbr, bl, bk4.5±5%24/0.2530610UL (AWM-Style 2464/1731), CSACu wire, barePVC0.15792-30...+80-5...+805 × outer Ø10 × outer ØTo DIN VDE 0298-4Good resistance to oil, gasoline and chemicals-Screw thread M8 × 1 mm (recommended torque 0.4 Nm) self-securingM8 (SW9)IP65, IP66K, IP67 inserted and tightened (EN 60529)Zinc die casting, matte nickel platedGermany85444290
Available

5 Days

Female straightCut off3550804126.62PUR/PVCBlackbr, bl, bk4.5±5%24/0.2530620UL (AWM-Style 20549/1731), CSA; CE conformCu wire, barePVC0.1792-30...+80-5...+8010 × outer Ø15 × outer ØTo DIN VDE 0298-4Good resistance to oil, gasoline and chemicals-Screw thread M8 × 1 mm (recommended torque 0.4 Nm) self-securingM8 (SW9)IP65, IP66K, IP67 inserted and tightened (EN 60529)Zinc die casting, matte nickel platedGermany85444290
Available

5 Days

Female straightCut off3550804126.62PUR/PVCBlackbr, bl, bk4.5±5%24/0.2530630UL (AWM-Style 20549/1731), CSA; CE conformCu wire, barePVC0.1792-30...+80-5...+8010 × outer Ø15 × outer ØTo DIN VDE 0298-4Good resistance to oil, gasoline and chemicals-Screw thread M8 × 1 mm (recommended torque 0.4 Nm) self-securingM8 (SW9)IP65, IP66K, IP67 inserted and tightened (EN 60529)Zinc die casting, matte nickel platedGermany85444290
Available

5 Days

Female straightCut off4550806134.76PVCYellowbr, wh, bl, bk4.8±5%24/0.2530011UL (AWM-Style 2464/1731), CSACu wire, barePVC0.15792-30...+80-5...+805 × outer Ø10 × outer ØTo DIN VDE 0298-4Good resistance to oil, gasoline and chemicals-Screw thread M8 × 1 mm (recommended torque 0.4 Nm) self-securingM8 (SW9)IP65, IP66K, IP67 inserted and tightened (EN 60529)Zinc die casting, matte nickel platedGermany85444290
Available

Same Day

Stock

Female straightCut off4550806134.76PVCGraybr, wh, bl, bk4.8±5%24/0.2530211UL (AWM-Style 2464/1731), CSACu wire, barePVC0.15792-30...+80-5...+805 × outer Ø10 × outer ØTo DIN VDE 0298-4Good resistance to oil, gasoline and chemicals-Screw thread M8 × 1 mm (recommended torque 0.4 Nm) self-securingM8 (SW9)IP65, IP66K, IP67 inserted and tightened (EN 60529)Zinc die casting, matte nickel platedGermany85444290
Available

5 Days

Female straightCut off4550806132.01PUR/PVCGraybr, wh, bl, bk4.8±5%24/0.2530221UL (AWM-Style 20549/1731), CSA; CE conformCu wire, barePVC0.1792-30...+80-5...+8010 × outer Ø15 × outer ØTo DIN VDE 0298-4Good resistance to oil, gasoline and chemicals-Screw thread M8 × 1 mm (recommended torque 0.4 Nm) self-securingM8 (SW9)IP65, IP66K, IP67 inserted and tightened (EN 60529)Zinc die casting, matte nickel platedGermany85444290
Available

5 Days

Female angleCut off3350808129.37PVCYellowbr, bl, bk4.5±5%24/0.2530010UL (AWM-Style 2464/1731), CSACu wire, barePVC0.15792-30...+80-5...+805 × outer Ø10 × outer ØTo DIN VDE 0298-4Good resistance to oil, gasoline and chemicals-Screw thread M8 × 1 mm (recommended torque 0.4 Nm) self-securingM8 (SW9)IP65, IP66K, IP67 inserted and tightened (EN 60529)Zinc die casting, matte nickel platedGermany85444290
Available

5 Days

Female angleCut off3550808129.37PVCYellowbr, bl, bk4.5±5%24/0.2530010UL (AWM-Style 2464/1731), CSACu wire, barePVC0.15792-30...+80-5...+805 × outer Ø10 × outer ØTo DIN VDE 0298-4Good resistance to oil, gasoline and chemicals-Screw thread M8 × 1 mm (recommended torque 0.4 Nm) self-securingM8 (SW9)IP65, IP66K, IP67 inserted and tightened (EN 60529)Zinc die casting, matte nickel platedGermany85444290
Available

5 Days

Female angleCut off31050808129.37PVCYellowbr, bl, bk4.5±5%24/0.2530010UL (AWM-Style 2464/1731), CSACu wire, barePVC0.15792-30...+80-5...+805 × outer Ø10 × outer ØTo DIN VDE 0298-4Good resistance to oil, gasoline and chemicals-Screw thread M8 × 1 mm (recommended torque 0.4 Nm) self-securingM8 (SW9)IP65, IP66K, IP67 inserted and tightened (EN 60529)Zinc die casting, matte nickel platedGermany85444290
Available

Same Day

Stock

Female angleCut off3550808129.37PVCGraybr, bl, bk4.5±5%24/0.2530210UL (AWM-Style 2464/1731), CSACu wire, barePVC0.15792-30...+80-5...+805 × outer Ø10 × outer ØTo DIN VDE 0298-4Good resistance to oil, gasoline and chemicals-Screw thread M8 × 1 mm (recommended torque 0.4 Nm) self-securingM8 (SW9)IP65, IP66K, IP67 inserted and tightened (EN 60529)Zinc die casting, matte nickel platedGermany85444290
Available

5 Days

Female angleCut off31050808129.37PVCGraybr, bl, bk4.5±5%24/0.2530210UL (AWM-Style 2464/1731), CSACu wire, barePVC0.15792-30...+80-5...+805 × outer Ø10 × outer ØTo DIN VDE 0298-4Good resistance to oil, gasoline and chemicals-Screw thread M8 × 1 mm (recommended torque 0.4 Nm) self-securingM8 (SW9)IP65, IP66K, IP67 inserted and tightened (EN 60529)Zinc die casting, matte nickel platedGermany85444290
Available

5 Days

Female angleCut off3550808126.62PUR/PVCGraybr, bl, bk4.5±5%24/0.2530220UL (AWM-Style 20549/1731), CSA; CE conformCu wire, barePVC0.1792-30...+80-5...+8010 × outer Ø15 × outer ØTo DIN VDE 0298-4Good resistance to oil, gasoline and chemicals-Screw thread M8 × 1 mm (recommended torque 0.4 Nm) self-securingM8 (SW9)IP65, IP66K, IP67 inserted and tightened (EN 60529)Zinc die casting, matte nickel platedGermany85444290
Available

5 Days

Male angleCut off3550808129.37PVCBlackbr, bl, bk4.5±5%24/0.2530610UL (AWM-Style 2464/1731), CSACu wire, barePVC0.15792-30...+80-5...+805 × outer Ø10 × outer ØTo DIN VDE 0298-4Good resistance to oil, gasoline and chemicals-Screw thread M8 × 1 mm (recommended torque 0.4 Nm) self-securingM8 (SW9)IP65, IP66K, IP67 inserted and tightened (EN 60529)Zinc die casting, matte nickel platedGermany85444290
Available

5 Days

Male angleCut off31050808129.37PVCBlackbr, bl, bk4.5±5%24/0.2530610UL (AWM-Style 2464/1731), CSACu wire, barePVC0.15792-30...+80-5...+805 × outer Ø10 × outer ØTo DIN VDE 0298-4Good resistance to oil, gasoline and chemicals-Screw thread M8 × 1 mm (recommended torque 0.4 Nm) self-securingM8 (SW9)IP65, IP66K, IP67 inserted and tightened (EN 60529)Zinc die casting, matte nickel platedGermany85444290
Available

5 Days

Female angleCut off4550810134.76PVCYellowbr, wh, bl, bk4.8±5%24/0.2530011UL (AWM-Style 2464/1731), CSACu wire, barePVC0.15792-30...+80-5...+805 × outer Ø10 × outer ØTo DIN VDE 0298-4Good resistance to oil, gasoline and chemicals-Screw thread M8 × 1 mm (recommended torque 0.4 Nm) self-securingM8 (SW9)IP65, IP66K, IP67 inserted and tightened (EN 60529)Zinc die casting, matte nickel platedGermany85444290
Available

5 Days

Female angleCut off4550810134.76PVCGraybr, wh, bl, bk4.8±5%24/0.2530211UL (AWM-Style 2464/1731), CSACu wire, barePVC0.15792-30...+80-5...+805 × outer Ø10 × outer ØTo DIN VDE 0298-4Good resistance to oil, gasoline and chemicals-Screw thread M8 × 1 mm (recommended torque 0.4 Nm) self-securingM8 (SW9)IP65, IP66K, IP67 inserted and tightened (EN 60529)Zinc die casting, matte nickel platedGermany85444290
Available

5 Days

Male straightCut off30.2508553---br, bl, bk1.1±5%--970--PP----40...+90 -25...+905 × outer Ø----Screw thread M8 × 1 mm (recommended torque 0.4 Nm) self-securing-IP66K, IP67 inserted and tightened (EN 60529)-Germany85444290
Available

5 Days

Female straightCut off30.2508573---br, bl, bk1.1±5%--970--PP----40...+90 -25...+905 × outer Ø----Screw thread M8 × 1 mm (recommended torque 0.4 Nm) self-securing-IP66K, IP67 inserted and tightened (EN 60529)-Germany85444290
Available

5 Days

Female straightCut off40.2508583---br, bk, bl, wh1.1±5%--969--PUR----40...+90 -25...+905 × outer Ø----Screw thread M8 × 1 mm (recommended torque 0.4 Nm) self-securing-IP66K, IP67 inserted and tightened (EN 60529)-Germany85444290
Available

5 Days

Male straightFemale straight30.358800129.37PVCYellowbr, bl, bk4.5±5%24/0.2530010UL (AWM-Style 2464/1731), CSACu wire, barePVC0.15792-30...+80-5...+805 × outer Ø10 × outer ØTo DIN VDE 0298-4Good resistance to oil, gasoline and chemicals-Screw thread M8 × 1 mm (recommended torque 0.4 Nm) self-securingM8 (SW9)IP65, IP66K, IP67 inserted and tightened (EN 60529)Zinc die casting, matte nickel platedGermany85444290
Available

5 Days

Male straightFemale straight30.658800129.37PVCYellowbr, bl, bk4.5±5%24/0.2530010UL (AWM-Style 2464/1731), CSACu wire, barePVC0.15792-30...+80-5...+805 × outer Ø10 × outer ØTo DIN VDE 0298-4Good resistance to oil, gasoline and chemicals-Screw thread M8 × 1 mm (recommended torque 0.4 Nm) self-securingM8 (SW9)IP65, IP66K, IP67 inserted and tightened (EN 60529)Zinc die casting, matte nickel platedGermany85444290
Available

5 Days

Male straightFemale straight3158800129.37PVCYellowbr, bl, bk4.5±5%24/0.2530010UL (AWM-Style 2464/1731), CSACu wire, barePVC0.15792-30...+80-5...+805 × outer Ø10 × outer ØTo DIN VDE 0298-4Good resistance to oil, gasoline and chemicals-Screw thread M8 × 1 mm (recommended torque 0.4 Nm) self-securingM8 (SW9)IP65, IP66K, IP67 inserted and tightened (EN 60529)Zinc die casting, matte nickel platedGermany85444290
Available

5 Days

Male straightFemale straight31.558800129.37PVCYellowbr, bl, bk4.5±5%24/0.2530010UL (AWM-Style 2464/1731), CSACu wire, barePVC0.15792-30...+80-5...+805 × outer Ø10 × outer ØTo DIN VDE 0298-4Good resistance to oil, gasoline and chemicals-Screw thread M8 × 1 mm (recommended torque 0.4 Nm) self-securingM8 (SW9)IP65, IP66K, IP67 inserted and tightened (EN 60529)Zinc die casting, matte nickel platedGermany85444290
Available

5 Days

Male straightFemale straight3258800129.37PVCYellowbr, bl, bk4.5±5%24/0.2530010UL (AWM-Style 2464/1731), CSACu wire, barePVC0.15792-30...+80-5...+805 × outer Ø10 × outer ØTo DIN VDE 0298-4Good resistance to oil, gasoline and chemicals-Screw thread M8 × 1 mm (recommended torque 0.4 Nm) self-securingM8 (SW9)IP65, IP66K, IP67 inserted and tightened (EN 60529)Zinc die casting, matte nickel platedGermany85444290
Available

5 Days

Male straightFemale straight30.358800126.62PUR/PVCYellowbr, bl, bk4.5±5%24/0.2530020UL (AWM-Style 20549/1731), CSA; CE conformCu wire, barePVC0.1792-30...+80-5...+8010 × outer Ø15 × outer ØTo DIN VDE 0298-4Good resistance to oil, gasoline and chemicals-Screw thread M8 × 1 mm (recommended torque 0.4 Nm) self-securingM8 (SW9)IP65, IP66K, IP67 inserted and tightened (EN 60529)Zinc die casting, matte nickel platedGermany85444290
Available

12 Days

Male straightFemale straight30.6108800126.62PUR/PVCYellowbr, bl, bk4.5±5%24/0.2530020UL (AWM-Style 20549/1731), CSA; CE conformCu wire, barePVC0.1792-30...+80-5...+8010 × outer Ø15 × outer ØTo DIN VDE 0298-4Good resistance to oil, gasoline and chemicals-Screw thread M8 × 1 mm (recommended torque 0.4 Nm) self-securingM8 (SW9)IP65, IP66K, IP67 inserted and tightened (EN 60529)Zinc die casting, matte nickel platedGermany85444290
Available

5 Days

Male straightFemale straight3158800126.62PUR/PVCYellowbr, bl, bk4.5±5%24/0.2530020UL (AWM-Style 20549/1731), CSA; CE conformCu wire, barePVC0.1792-30...+80-5...+8010 × outer Ø15 × outer ØTo DIN VDE 0298-4Good resistance to oil, gasoline and chemicals-Screw thread M8 × 1 mm (recommended torque 0.4 Nm) self-securingM8 (SW9)IP65, IP66K, IP67 inserted and tightened (EN 60529)Zinc die casting, matte nickel platedGermany85444290
Available

12 Days

Male straightFemale straight31.5108800126.62PUR/PVCYellowbr, bl, bk4.5±5%24/0.2530020UL (AWM-Style 20549/1731), CSA; CE conformCu wire, barePVC0.1792-30...+80-5...+8010 × outer Ø15 × outer ØTo DIN VDE 0298-4Good resistance to oil, gasoline and chemicals-Screw thread M8 × 1 mm (recommended torque 0.4 Nm) self-securingM8 (SW9)IP65, IP66K, IP67 inserted and tightened (EN 60529)Zinc die casting, matte nickel platedGermany85444290
Available

12 Days

Male straightFemale straight32108800126.62PUR/PVCYellowbr, bl, bk4.5±5%24/0.2530020UL (AWM-Style 20549/1731), CSA; CE conformCu wire, barePVC0.1792-30...+80-5...+8010 × outer Ø15 × outer ØTo DIN VDE 0298-4Good resistance to oil, gasoline and chemicals-Screw thread M8 × 1 mm (recommended torque 0.4 Nm) self-securingM8 (SW9)IP65, IP66K, IP67 inserted and tightened (EN 60529)Zinc die casting, matte nickel platedGermany85444290
Available

12 Days

Male straightFemale straight33108800126.62PUR/PVCYellowbr, bl, bk4.5±5%24/0.2530020UL (AWM-Style 20549/1731), CSA; CE conformCu wire, barePVC0.1792-30...+80-5...+8010 × outer Ø15 × outer ØTo DIN VDE 0298-4Good resistance to oil, gasoline and chemicals-Screw thread M8 × 1 mm (recommended torque 0.4 Nm) self-securingM8 (SW9)IP65, IP66K, IP67 inserted and tightened (EN 60529)Zinc die casting, matte nickel platedGermany85444290
Available

5 Days

Male straightFemale straight3158800126.40PURYellowbr, bl, bk4.3±5%24/0.2530030UL (AWM-Style 20233/10493), CSACu wire, barePP0.1792.5-40...+80-25...+805 × outer Ø10 × outer ØTo DIN VDE 0298-4Good resistance to oil, gasoline and chemicalsFlame retardant to UL 1581 VW1 / CSA FT1 / IEC 60332-1, IEC 60332-2-2Screw thread M8 × 1 mm (recommended torque 0.4 Nm) self-securingM8 (SW9)IP65, IP66K, IP67 inserted and tightened (EN 60529)Zinc die casting, matte nickel platedGermany85444290
Available

5 Days

Male straightFemale straight31.558800126.40PURYellowbr, bl, bk4.3±5%24/0.2530030UL (AWM-Style 20233/10493), CSACu wire, barePP0.1792.5-40...+80-25...+805 × outer Ø10 × outer ØTo DIN VDE 0298-4Good resistance to oil, gasoline and chemicalsFlame retardant to UL 1581 VW1 / CSA FT1 / IEC 60332-1, IEC 60332-2-2Screw thread M8 × 1 mm (recommended torque 0.4 Nm) self-securingM8 (SW9)IP65, IP66K, IP67 inserted and tightened (EN 60529)Zinc die casting, matte nickel platedGermany85444290
Available

5 Days

Male straightFemale straight3258800126.40PURYellowbr, bl, bk4.3±5%24/0.2530030UL (AWM-Style 20233/10493), CSACu wire, barePP0.1792.5-40...+80-25...+805 × outer Ø10 × outer ØTo DIN VDE 0298-4Good resistance to oil, gasoline and chemicalsFlame retardant to UL 1581 VW1 / CSA FT1 / IEC 60332-1, IEC 60332-2-2Screw thread M8 × 1 mm (recommended torque 0.4 Nm) self-securingM8 (SW9)IP65, IP66K, IP67 inserted and tightened (EN 60529)Zinc die casting, matte nickel platedGermany85444290
Available

5 Days

Male straightFemale straight3558800126.40PURYellowbr, bl, bk4.3±5%24/0.2530030UL (AWM-Style 20233/10493), CSACu wire, barePP0.1792.5-40...+80-25...+805 × outer Ø10 × outer ØTo DIN VDE 0298-4Good resistance to oil, gasoline and chemicalsFlame retardant to UL 1581 VW1 / CSA FT1 / IEC 60332-1, IEC 60332-2-2Screw thread M8 × 1 mm (recommended torque 0.4 Nm) self-securingM8 (SW9)IP65, IP66K, IP67 inserted and tightened (EN 60529)Zinc die casting, matte nickel platedGermany85444290
Available

5 Days

Male straightFemale straight30.358800126.62PUR/PVCGraybr, bl, bk4.5±5%24/0.2530220UL (AWM-Style 20549/1731), CSA; CE conformCu wire, barePVC0.1792-30...+80-5...+8010 × outer Ø15 × outer ØTo DIN VDE 0298-4Good resistance to oil, gasoline and chemicals-Screw thread M8 × 1 mm (recommended torque 0.4 Nm) self-securingM8 (SW9)IP65, IP66K, IP67 inserted and tightened (EN 60529)Zinc die casting, matte nickel platedGermany85444290
Available

5 Days

Male straightFemale straight30.658800126.62PUR/PVCGraybr, bl, bk4.5±5%24/0.2530220UL (AWM-Style 20549/1731), CSA; CE conformCu wire, barePVC0.1792-30...+80-5...+8010 × outer Ø15 × outer ØTo DIN VDE 0298-4Good resistance to oil, gasoline and chemicals-Screw thread M8 × 1 mm (recommended torque 0.4 Nm) self-securingM8 (SW9)IP65, IP66K, IP67 inserted and tightened (EN 60529)Zinc die casting, matte nickel platedGermany85444290

Loading...

Basic Information

Connector type M8 Connector manufacturer Others Cable rated voltage(V) 300
Cable shape Circular Connector Code N/A Current(A) 4
Operating Voltage(max. V (AC/DC)) 50/60 Shielding No LED Display No
Suppression No

Additional Products in this Category

Tech Support