Signal TWILOCK Connector - Male Thread, M16 (SEALCON)

Signal TWILOCK Connector - Male Thread, M16 (SEALCON)

[Features]
•Fewer parts makes assembly simpler and more cost effective
• No tools required to insert and extract contacts
• Patented Euro-Lock secures contacts in place
• One step cable assembly with optional EMI shielding
• SLS (Spring Loaded Sockets) for vibrating environments
• Quick connecting style
• High protection rate
• Easy connection/disconnection even under tight space conditions

These Circular Connectors feature Quick Connect with Patented Polygon Lock, easy handling and exceptional functionality. Multi-functional TWILOCK Connectors are ideal with TWILOCK and Screw Connection.

TWILOCK has clearly defined Positioning and can be locked with slight rotation from OPEN to CLOSE. A special feature allows use of TWILOCK and screw connection. HUMMEL TWILOCK Connectors guarantee a quick connecting high cycle rate, high protection rate and easy connection/disconnection even under tight space conditions.

(i)Caution

Edit Part Configuration

Part Number

Configured Part Number is shown.

 
 
Part Number
7.820.300.000
7.820.400.000
7.820.500.000
Part NumberVolume DiscountDays to Ship Connector series initials Cable Diameter
(mm)

10 Days

MNO3 to 6

10 Days

MNO5 to 9

10 Days

MNO8 to 11

Loading...

  1. 1

M16 Signal Technical Info

 

Mechanical Data

Housing:Copper-Zinc Alloy, Die Casting & Aluminum Alloy
Housing Surface:Nickel Plated Brass, Other Surfaces Upon Request
Inserts (For Contacts):Thermoplastic Polyamid PA 6 (Nylon 6/6), PBT
Fire protection class V-0
Contacts:Brass Alloy
Contact Surface at point of Contact:Nickel and gold plated (0,25µm Au)
Minimum Mating Cycles:> 1000
Seals / O-Rings:Buna-N standard, optional FPM
Temperature Range:-40°F to 257°F (-40°C to 125°C)
Type of Contacts:Crimp, dip solder (PCB)
Protection:IP 67 / IP 69 K per EN 60529 (connected), NEMA 4x
Cable Diameter Range:.08 - .43" (2 - 11 mm)
 
Electrical Data
Number of Positions3 (3x1)3 (3x2)4+3+PE (320V)4+3+PE (630V)
Number of Contacts33
44
44
Contact Ø (mm)12
0.81.6
0.81.25
AWG [mm2]0.14-10.5-2.5
0.08-0.340.34-1.5
0.08-0.340.34-1.5
Nominal Current [A]820
516
516
Nominal Voltage2 [V~] Degree of Protection 32400630
160320
300630
Test Voltage (Breakdown Voltage) [V~]25002500
15002500
15002500
Insulation Resistance [MΩ]> 1010> 1010
> 1010
> 1010
Max. Contact Resistance [mΩ]3333              3
    
 
Electrical Data
Number of Positions1012+318
Number of Contacts10
123
18
Contact Ø (mm)1
0.81.25
0.8
AWG [mm2]0.14-0.75
0.08-.340.5-1.5
0.08-0.34
Nominal Current [A]8
310
3
Nominal Voltage [V~] Degree of Protection 2*230
60160
60
Nominal Voltage [V~] Degree of Protection 3*160
2460
24
Test Voltage (Breakdown Voltage) [V~]1500
15002500
1500
Insulation Resistance [MΩ]> 106> 1010> 1010
Max. Contact Resistance [mΩ]3
33
3
 
*Degree of Protection 
Potential dirt accumulation of a disconnected connector in a certain environment.
*Degree of Protection 2 
No permanent conductive dirt accumulation will occur. Temporary conductive dirt accumulation, such as condensation, is possible. Typical for households, offices, laboratories and test labs.
*Degree of Protection 3
Conductive, as well as dry non-conductive dirt accumulation can occur. It can be temporarily conductive due to condensation. Typical for industrial and factory environments.

Basic Information

Connector shape Circular MNO Others Applicable pin/contact Male (plug)
Connection direction Straight IP Rating Present Representative standards UL
Contact Material Copper-Zinc alloy Contact Surface Nickel plated, Gold plated For Cables(mm) 2 to 11
Housing Material Copper-Zinc alloy / Die Cast & Aluminum Alloy Housing Surface Nickel plated brass Inserts PBT Fire protection class V-0
Mating Cycles >1000 Operating Temp.(Celsius) (-)40°C to 125°C IP Rating IP 67/69 K
Seal Ring Buna-N standard ; Viton (FKM) Type of Contact Solder; dip-solder (PCB); Crimp Insulation Resistance(Ω) >10(10)
Max Contact ResistanceA(mΩ) 3

Additional Products in this Category

Tech Support

Automation Components Group
Tel:800-681-7475 (ext. 360) / FAX:800-681-7402
Mon. - Fri. 8:30 a.m. - 8 p.m. ET