• MISUMI is open to support you, but some lead times may be impacted. Read more about our COVID 19 Response

Metal Core MPTR (Kitagawa Industries)

Metal Core MPTR (Kitagawa Industries)
  • Volume Discount is available

[Features]
・ Since the saturated magnetic flux density is high compared with ferrite materials, there is no drop in impedance due to current superposition (current 20 A or less),
and normal mode noise countermeasures are possible.
・ Since the materials have a high Curie temperature, their temperature characteristics are stable in environments of -40°C to +85°C,
and there is no drop in impedance.
・ The core surface is subjected to resin coating, preventing the cable from being scratched on the core edge.

Edit Part Configuration

Part Number

Configure to get your Part Number

Part Number
MPTR-20-13-10E
MPTR-27-15-11E
MPTR-40-24-15E
Part NumberVolume DiscountDays to Ship Dimension (Vertical)
(mm)
Dimension (Horizontal)
(mm)
Dimension (Depth)
(mm)
Dimensions (Internal Diameter / Inside Dimensions)
(mm)
Dimensions (Outside Diameter)
(mm)
Impedance

4 Days

21.221.210.911.821.1≥ 7 Ω/1 MHz
Available

4 Days

27.827.812.113.827.8≥ 12 Ω/1 MHz
Available

4 Days

40.940.915.4823.140.9≥ 12 Ω/1 MHz

Loading...

  1. 1

Basic Information

Shape Round

Additional Products in this Category