• Some customers might be unable to download CAD file for MISUMI brand items. We truly apologize for the inconvenience. Please contact us via email engineering@misumiusa.com or chat for further support.
  • MISUMI is open to support you, but some lead times may be impacted. Read more about our COVID 19 Response

Low Cut Core TRM (Kitagawa Industries)

Low Cut Core TRM (Kitagawa Industries)
  • Volume Discount is available

[Features]
・ Mn type ferrite effective against conveyance/radiation noise in the low frequency bands
・ Noise filter for low frequency bandwidths with high impedance characteristics in the kHz to several MHz band.
・ Because the corners are rounded when coated with epoxy, the load on wiring is reduced.

Edit Part Configuration

Part Number

Configure to get your Part Number

Part Number
TRM-16-8-16E-WE
TRM-20-10-10E-WE
TRM-25-15-12E-WE
TRM-31-20-15E-WE
TRM-38-19-13E-WE
TRM-47-27-15E-WE
Part NumberVolume DiscountDays to Ship Dimension (Vertical)
(mm)
Dimension (Horizontal)
(mm)
Dimension (Depth)
(mm)
Dimensions (Internal Diameter / Inside Dimensions)
(mm)
Dimensions (Outside Diameter)
(mm)
Impedance
Available

4 Days

171716.97.117≥ 70 (10 MHz)
Available

4 Days

212110.99.121≥ 35 (10 MHz)
Available

4 Days

262612.914.126≥ 35 (10 MHz)
Available

4 Days

32.132.1-19-≥ 30 (10 MHz)
Available

4 Days

39.239.21417.939.2≥ 35 (10 MHz)
Available

4 Days

48.548.516.325.748.5≥ 25 (10 MHz)

Loading...

  1. 1

Basic Information

Shape Round Material Mn-Zn Soft Ferrite (Epoxy Coat)

Additional Products in this Category