• Some customers might be unable to download CAD file for MISUMI brand items. We truly apologize for the inconvenience. Please contact us via email engineering@misumiusa.com or chat for further support.
  • MISUMI is open to support you, but some lead times may be impacted. Read more about our COVID 19 Response

RS-232 - RS-485 Converter (Advantech)

RS-232 - RS-485 Converter (Advantech)

Converts RS232 TD and RD to an RS485 signal. RS-232 signal maximum: 1.2 km

Edit Part Configuration

Part Number

Configure to get your Part Number

BB-485SD9R

Part Number
BB-485SD9R
Part NumberRelated ToVolume DiscountDays to Ship

4 Days

Loading...

  1. 1

Basic Information

Communication method before conversion RS-232 Dimension depth(mm) 60.3 Dimension Height(mm) 15.9
Representative Standard CE Extension distance(m) Up to 5,000 Number of master-slave electrodes 1:1
Dimension Horizontal(mm) 31.8 Operating temperature range(°C) 0 to 70

Please check the type/dimensions/specifications of the part BB-485SD9R in the RS-232 - RS-485 Converter (Advantech) series.

Additional Products in this Category