• Some customers might be unable to download CAD file for MISUMI brand items. We truly apologize for the inconvenience. Please contact us via email engineering@misumiusa.com or chat for further support.
  • MISUMI is open to support you, but some lead times may be impacted. Read more about our COVID 19 Response

High Durability RS-232-To-RS-422/485 Converter (Advantech)

High Durability RS-232-To-RS-422/485 Converter (Advantech)

· Supports -40 to 85°C operating temperature
· Supports automatic RS-485 data flow control
· Isolation protection: 3,000 V DC
· Transient suppression on RS-485 data line
· Maximum speed: 115.2 kbps
· Wiring length maximum of 1,200 m
· Supports RS-485 signal surge protection function
· Supports +10 to 48 V DC voltage power supply input
· Flexible installation methods, including DIN rail, wall mounting, and stacks

PDF

Edit Part Configuration

Part Number

Configure to get your Part Number

ADAM-4520I-AE

 
Part Number
ADAM-4520I-AE
Part NumberRelated ToVolume DiscountDays to Ship

42 Days

Loading...

  1. 1

Basic Information

Communication method after converting RS-422/485 Communication method before conversion RS-232 Representative Standard CE / UL / cUL / CSA
Extension distance(m) Up to 5,000 Number of master-slave electrodes 1:1 Operating temperature range(°C) -40 to 80

Please check the type/dimensions/specifications of the part ADAM-4520I-AE in the High Durability RS-232-To-RS-422/485 Converter (Advantech) series.

Additional Products in this Category