GenSPEED Cat5e & Cat6 Communication Cables (General Cable/Carol Brand)

GenSPEED Cat5e & Cat6 Communication Cables (General Cable/Carol Brand)

General Cable is one of North America’s largest wire and cable manufacturers. They are a world leader in the energy and telecom systems industry. All GenSPEED® Category 5e and Category 6 cables are made in the U.S.A., third-party verified for guaranteed performance and conform to ANSI/TIA/EIA 568-C.2 standards. These cables are designed to meet present and future network requirements. GenSPEED’s easy installation reduces the risk of contractors losing valuable time and money. Utilizes EfficienC™ Max Technology to support high-wattage Power over Ethernet (PoE) applications. GenSPEED® 6 Category 6 cable goes beyond the proposed IEEE 802.3bt standard of 49 W to up to 100 W* for even more coverage of high-wattage equipment. The cable is rated for temperatures up to 90°C for higher protection against increased operating temperatures.

[Features]
• DataComm Cables
• Cat5e and Cat6 cables
• 23 and 24 AWG
• 4 Pairs
• Plenum rated
• Solid bare copper Conductors
• Jacket: Plenum- Low-Smoke, Flame Retardant PVC
• Insulation: Fluoropolymer
• IEEE 802.3: 1000 BASE-T, 100 BASE-TX, 10 BASE-T, PoE, PoE+
• Bulk Cable: 1000 ft Spool (305 m)

Edit Part Configuration

Part Number

Configure to get your Part Number

Part Number
5131278E
5131361E
5131379E
5131418E
5131422E
5131547E
6131690
7131800
7131801
7131802
7131803
7131804
7131805
7131806
7131807
7131809
7131900
7131901
7131902
7131905
7131907
Part NumberVolume DiscountDays to Ship AWG size
(AWG)
Sheath (outer coating) color Application

4 Days

24BlueGenSPEED Cat5e Cable

4 Days

24WhiteGenSPEED Cat5e Cable

Quote

24YellowGenSPEED Cat5e Cable

4 Days

24Warm grayGenSPEED Cat5e Cable

4 Days

24OrangeGenSPEED Cat5e Cable

4 Days

24GreenGenSPEED Cat5e Cable

4 Days

24BlueGenSPEED Enhanced Cat5e Cable

4 Days

23BlueGenSPEED Cat6 Cable

4 Days

23WhiteGenSPEED Cat6 Cable

4 Days

23YellowGenSPEED Cat6 Cable

4 Days

23AshGenSPEED Cat6 Cable

4 Days

23RedGenSPEED Cat6 Cable

4 Days

23OrangeGenSPEED Cat6 Cable

4 Days

23GreenGenSPEED Cat6 Cable

4 Days

23BlackGenSPEED Cat6 Cable

4 Days

23PurpleGenSPEED Cat6 Cable

23 Days

23BlueGenSPEED Enhanced Cat6 Cable

23 Days

23WhiteGenSPEED Enhanced Cat6 Cable

23 Days

23YellowGenSPEED Enhanced Cat6 Cable

23 Days

23OrangeGenSPEED Enhanced Cat6 Cable

23 Days

23BlackGenSPEED Enhanced Cat6 Cable

Loading...

  1. 1

Basic Information

Total length(m) 305 Number of cores(Core) 8 Shield None
Representative standards UL Sheath (outer coating) material PVC (PVC) Insulation body materials Other
Cable Category DataCom Stranding SOLID No. of Pairs 4
Total Conductor Count 8 Conductor Material BC - Bare Copper Insulation Material Fluoropolymer
Outerjacket Material Low-Smoke, Flame-Retardant PVC Shielding U/UTP Operating Temp Range(°C) -20 to +75
Plenum Yes

Additional Products in this Category

MISUMI uses cookies to provide you services and improve this website. For more information please see our Privacy Policy. By continuing to use this website or clicking “I Accept”, you consent to our use of cookies. Cookie settings can be updated via your browser.