Cable Gland Locknuts【5-10 Pieces Per Package】

Cable Gland Locknuts

Individual cable gland locknuts for the KDS-KV Cable Gland series

[Features]
• Separated counter nut
• Polyamide 6.6 material
• Metric Thread
• Silicone-free
• Halogen-free
• Working Temp: -40 °C to 120 °C

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
28616
28617
28618
28619
28620
28621
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Thread size
(mm)

10 Pieces Per Package

23 Days

20

10 Pieces Per Package

23 Days

25

10 Pieces Per Package

23 Days

32

5 Pieces Per Package

23 Days

40

5 Pieces Per Package

23 Days

50

5 Pieces Per Package

23 Days

63

Loading...

  1. 1

Basic Information

Mounting Type Screws Height(mm) 7 Color Black
Working Temp.(°C) -40 to +120 Flammability Class UL 94 V-0 Material Polyamide 6.6
Thread type Metric Thread pitch(mm) 1.5 Thread length(mm) 7

Additional Products in this Category

Tech Support