Industrial Network Cable - M12 (Murrelektronik)

Industrial Network Cable - M12 (Murrelektronik)
  • Economy
  • Volume Discount

Developed to meet the demands of the North American market, Murrelektronik’s Industrial Ethernet cable assemblies utilize UL listed cables with stranded conductors with both a foil and braided shield. The 4 and 8-pole cable assemblies are available in a variety of configurations, which meet CAT5e requirements and are resistant to a variety of media including welding sparks. Our convenient hex nut design, combined with our torque wrench, will simplify installations and ensure IP67 seals.

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
7000-44511-7960150
7000-44511-7960300
7000-44511-7960500
7000-44511-7960750
7000-44511-7961000
Part NumberVolume DiscountDays to Ship Length: Fixed Length(detail)
(m)
Cable Identification Wire Material Wire Isolation Material Cable Voltage
(V)
Resistor (Core)
(max. Ohm/km (20°C))
Rated Surge Voltage
(kV)
Temp Range (Fixed)
(°C)
Temp Range (Mobile)
(°C)
Bend Radius (Fixed) Bend Radius (Mobile) Thermal Resistance Locking of Ports Compression Gland Protection Locking Material Country of Origin Customs Tariff Number
Available

5 Days

1.0~1.91.5796Cu wire, barePE300551.5-40…80-30…705 × outer Ø12 × outer ØFlame retardantScrew thread M12 × 1 mm (recommended torque 0.6 Nm) self-securingM12 (SW13)IP65, IP66K, IP67 inserted and tightened (EN 60529)Zinc die casting, matte nickel platedGermany85444290
Available

5 Days

3.0~4.93796Cu wire, barePE300551.5-40…80-30…705 × outer Ø12 × outer ØFlame retardantScrew thread M12 × 1 mm (recommended torque 0.6 Nm) self-securingM12 (SW13)IP65, IP66K, IP67 inserted and tightened (EN 60529)Zinc die casting, matte nickel platedGermany85444290
Available

5 Days

5.0~6.95796Cu wire, barePE300551.5-40…80-30…705 × outer Ø12 × outer ØFlame retardantScrew thread M12 × 1 mm (recommended torque 0.6 Nm) self-securingM12 (SW13)IP65, IP66K, IP67 inserted and tightened (EN 60529)Zinc die casting, matte nickel platedGermany85444290
Available

14 Days

7.0~9.97.5796Cu wire, barePE300551.5-40…80-30…705 × outer Ø12 × outer ØFlame retardantScrew thread M12 × 1 mm (recommended torque 0.6 Nm) self-securingM12 (SW13)IP65, IP66K, IP67 inserted and tightened (EN 60529)Zinc die casting, matte nickel platedGermany85444290
Available

5 Days

10.0~19.910796Cu wire, barePE300551.5-40…80-30…705 × outer Ø12 × outer ØFlame retardantScrew thread M12 × 1 mm (recommended torque 0.6 Nm) self-securingM12 (SW13)IP65, IP66K, IP67 inserted and tightened (EN 60529)Zinc die casting, matte nickel platedGermany85444290

Loading...

  1. 1

Basic Information

Category CAT5e Shield Structure Shielded・STP Shield Details Single Layer Shield
FA Network Standard No Standard Connector Type RJ45-RJ45 Cable Conductor Solid Wire
Cable Outer Diameter 6.0~6.9 Color Green Length Fixed
Sheath Material PUR Form 44511 CN1 M12 Male Straight
CN2 M12 Male Straight Contacts 4 Protocall EtherNet
Transfer Rate(Mbit/s) 100 Coding D Cable Weight(g/m) 71
Cable Sheath Material PUR Wire Color/Numbering wh, ye, bl, or Cable Gauge(AWG/mm²) 22/0.34
Current(A) 4 Operating Voltage(max. V (AC/DC)) 60 Operating Voltage (Only UL Listed)(max. V (AC/DC)) 30
Outer diameter(detail)(mm) 6.7±5% Cable type Standard

Additional Products in this Category

Tech Support

Automation Components Group
Tel:800-681-7475 (ext. 360) / FAX:800-681-7402
Mon. - Fri. 8:30 a.m. - 8 p.m. ET