RJ45 Industrial Network Cable (Murrelektronik)

RJ45 Industrial Network Cable (Murrelektronik)
  • Economy
  • Volume Discount

Developed to meet the demands of the North American market, Murrelektronik’s Industrial Ethernet cable assemblies utilize UL listed cables with stranded conductors with both a foil and braided shield. The 4 and 8-pole cable assemblies are available in a variety of configurations, which meet CAT5e requirements and are resistant to a variety of media including welding sparks. Our convenient hex nut design, combined with our torque wrench, will simplify installations and ensure IP67 seals.

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
7000-74711-7780030
7000-74711-7780060
7000-74711-7780100
7000-74711-7780300
7000-74711-7780500
7000-74711-7780750
7000-74711-7781000
Part NumberVolume DiscountDays to Ship Length: Fixed Length(detail)
(m)
Cable Identification Wire Material Wire Isolation Material Rated Surge Voltage
(kV)
Temp Range (Fixed)
(°C)
Temp Range (Mobile)
(°C)
Bend Radius (Fixed) Bend Radius (Mobile) Locking of Ports Protection Locking Material Country of Origin Customs Tariff Number
Available

5 Days

0.3~0.90.3778Cu wire, barePE1.0-20…60-20…6010 × outer Ø15 × outer ØSnap-in connectorIP20 inserted and tightened (EN 60529)PAHungary85444210
Available

5 Days

0.3~0.90.6778Cu wire, barePE1.0-20…60-20…6010 × outer Ø15 × outer ØSnap-in connectorIP20 inserted and tightened (EN 60529)PAHungary85444210
Available

5 Days

1.0~1.91778Cu wire, barePE1.0-20…60-20…6010 × outer Ø15 × outer ØSnap-in connectorIP20 inserted and tightened (EN 60529)PAHungary85444210
Available

5 Days

3.0~4.93778Cu wire, barePE1.0-20…60-20…6010 × outer Ø15 × outer ØSnap-in connectorIP20 inserted and tightened (EN 60529)PAHungary85444210
Available

5 Days

5.0~6.95778Cu wire, barePE1.0-20…60-20…6010 × outer Ø15 × outer ØSnap-in connectorIP20 inserted and tightened (EN 60529)PAHungary85444210
Available

5 Days

7.0~9.97.5778Cu wire, barePE1.0-20…60-20…6010 × outer Ø15 × outer ØSnap-in connectorIP20 inserted and tightened (EN 60529)PAHungary85444210
Available

5 Days

10.0~19.910778Cu wire, barePE1.0-20…60-20…6010 × outer Ø15 × outer ØSnap-in connectorIP20 inserted and tightened (EN 60529)PAHungary85444210

Loading...

  1. 1

Basic Information

Category CAT6A Shield Structure Shielded・STP Shield Details Double Layer Shield
FA Network Standard No Standard Connector Type RJ45-RJ45 Cable Conductor Solid Wire
Cable Outer Diameter 5.0~5.9 Color Light Gray Length Fixed
Form 44711 CN1 RJ45 Male Straight CN2 RJ45 Male Straight
Contacts 8 Protocall Ethernet Transfer Rate(Mbit/s) 10,000
Coding EA Cable Sheath Material FRNC Wire Color/Numbering bk/or, or, bk/gn, gn, bk/bl, bl, bk/br, br
Cable Gauge(AWG/mm²) 26/0.14 Current(A) 1.76 Operating Voltage(max. V (AC/DC)) 60
Outer diameter(detail)(mm) 5.9±5% Cable type Standard

Additional Products in this Category

Tech Support

Automation Components Group
Tel:800-681-7475 (ext. 360) / FAX:800-681-7402
Mon. - Fri. 8:30 a.m. - 8 p.m. ET