M12-RJ45 Industrial Network Cables

M12-RJ45 Industrial Network Cables

Industrial-grade Ethernet cable assemblies designed for use with most PLC’s, HMI terminals, robots, servos and all other Industry 4.0 related devices.

[Features]
• Robust, flexible cabling for high motion applications such as robots and servos.
• Oil resistant jacket to ensure longevity in the most demanding harsh environments.
• Fast transfer speeds of up to 1 gigabit per second.
• Internal shielding reduces effect of EMI noise.
• Custom length reduces excess cabling.

Misumi’s Ethernet cable assemblies are an acceptable replacement for Lumberg and Turck cable assemblies.

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
779753452950704-0100
779753452950704-0500
779753452950704-1000
779753452950704-1500
Part NumberVolume DiscountDays to Ship Category Shield Structure Shield Details FA Network Standard Color Length: Fixed Sheath Material CN1 Protocol Code Cable Sheath Material Wire Gauge
(mm²/AWG)
Contacts Rated Current
(A (40°C))
Rated Voltage
(V)
Connector Contact Material Connector Contact Body Material Degree of Protection Temperature Range
(°C)
Length(detail)
(m)
Outer diameter(detail)
(mm)
Single Lead Insulation Conductor Resistance
(Ω/Km)
Bending Radius (Fixed Cable) Bending Radius (Moving Cable) Pollution Degree Overvoltage Category Insulating Material Group Volume Resistivity
(mΩ)
Insulation Resistance
(Ω)
Mechanical Operation

7 Days

CAT5Shielded・STPDouble Layer ShieldPROFINET[Green / Bright Green / Pale Green] Green1.0~1.9PURM12 Male StraightProfinetDPUR0.34/2241.550BronzePURIP20/IP67-40…8516.7PO55min. 5xdmin. 15xd3III≤ 3>10¹⁰> 100 Mating cycles

7 Days

CAT5Shielded・STPDouble Layer ShieldPROFINET[Green / Bright Green / Pale Green] Green5.0~6.9PURM12 Male StraightProfinetDPUR0.34/2241.550BronzePURIP20/IP67-40…8556.7PO55min. 5xdmin. 15xd3III≤ 3>10¹⁰> 100 Mating cycles

7 Days

CAT5Shielded・STPDouble Layer ShieldPROFINET[Green / Bright Green / Pale Green] Green10.0~19.9PURM12 Male StraightProfinetDPUR0.34/2241.550BronzePURIP20/IP67-40…85106.7PO55min. 5xdmin. 15xd3III≤ 3>10¹⁰> 100 Mating cycles

7 Days

CAT5Shielded・STPDouble Layer ShieldPROFINET[Green / Bright Green / Pale Green] Green10.0~19.9PURM12 Male StraightProfinetDPUR0.34/2241.550BronzePURIP20/IP67-40…85156.7PE55min. 5xdmin. 15xd3III≤ 3>10¹⁰> 100 Mating cycles

Loading...

  1. 1

Basic Information

Connector Type RJ45-M12 Cable Conductor Stranded Wire Cable Outer Diameter 6.0~6.9
Length Fixed CN2 RJ45 Male Straight Connector Locking System Threaded
Termination Crimp Connector Contact Plating Gold Connector Housing Material PUR
Cable type Standard

Additional Products in this Category

Tech Support

Automation Components Group
Tel:800-681-7475 (ext. 360) / FAX:800-681-7402
Mon. - Fri. 8:30 a.m. - 8 p.m. ET