Cat5e Unshielded Stranded Core Round LAN Cable - No Boot (MONOPRICE)

Cat5e Unshielded Stranded Core Round LAN Cable - No Boot (MONOPRICE)
  • Economy

Save the time and hassle of building Ethernet cables by using fixed-length unshielded twisted-pair (UTP) Cat5e Ethernet Network cables. Useful in commercial, light industrial and control panel applications with lengths as short as 6 inches.

[Features]

• Unshielded Twisted Pair (UTP) Category 5e Ethernet Cable
• 24AWG stranded, pure bare copper conductors allow for flexibility
• 350Mhz bandwidth to ensure fast data transfers
• Gold-plated contacts maximize performance
• A variety of lengths to fit nearly every application
• Readily available at very competitive pricing

These Ethernet cables are made with 100% pure bare copper wire, as opposed to copper clad aluminum (CCA) wire to ensure high quality and superior data transmission. These cables are fully compliant with UL Code 444 and National Electrical Code TIA-568-C.2 fire and safety standards, which require pure bare copper wire in communications cables.

Edit Part Configuration

Part Number

Configure to get your Part Number

Part Number
13089
13090
13091
13096
13098
13103
13104
13105
13110
13112
13113
13114
13119
13121
13122
13125
13127
13128
13129
13132
13135
13140
13141
13145
13147
13152
14259
14260
14261
14263
14267
14268
14269
14270
14271
14283
Part NumberVolume DiscountDays to Ship Color Length: Fixed Length (ft) Length
(m)

Same Day

Stock

Black0.20.50.2

5 Days

Blue0.20.50.2

Same Day

Stock

[Gray / Light Gray] Light Gray0.20.50.2

5 Days

White0.20.50.2

5 Days

Black0.3~0.910.3

5 Days

White0.3~0.910.3

5 Days

Black0.3~0.920.6

5 Days

Blue0.3~0.920.6

5 Days

White0.3~0.920.6

Same Day

Stock

Black0.3~0.930.9

5 Days

Blue0.3~0.930.9

Same Day

Stock

[Gray / Light Gray] Light Gray0.3~0.930.9

5 Days

White0.3~0.930.9

Same Day

Stock

Black1.0~1.951.5

5 Days

Blue1.0~1.951.5

5 Days

White1.0~1.951.5

Same Day

Stock

Black2.0~2.972.1

5 Days

Blue2.0~2.972.1

Same Day

Stock

[Gray / Light Gray] Light Gray2.0~2.972.1

5 Days

White2.0~2.972.1

5 Days

Blue3.0~4.9103

5 Days

Blue3.0~4.9154.6

5 Days

[Gray / Light Gray] Light Gray3.0~4.9154.6

5 Days

White3.0~4.9154.6

5 Days

Blue5.0~6.9206.1

5 Days

White5.0~6.9206.1

Same Day

Stock

Black3.0~4.9103

5 Days

Black3.0~4.9154.6

Same Day

Stock

Black5.0~6.9206.1

5 Days

Blue0.3~0.910.3

5 Days

[Gray / Light Gray] Light Gray0.3~0.910.3

5 Days

[Gray / Light Gray] Light Gray0.3~0.920.6

Same Day

Stock

[Gray / Light Gray] Light Gray1.0~1.951.5

Same Day

Stock

[Gray / Light Gray] Light Gray3.0~4.9103

Same Day

Stock

[Gray / Light Gray] Light Gray5.0~6.9206.1

5 Days

White3.0~4.9103

Loading...

  1. 1

Basic Information

Category CAT5e Shield Structure Non-Shielded・UTP Connector Type RJ45-RJ45
Cable Conductor Stranded Wire Conductor Size AWG24(0.20sq) No. of Cores (No. of Connection Pins) 8 Core
Cable Outer Diameter 5.0~5.9 Length Fixed Sheath Material PVC
Conductor Material Pure Bare Copper Boot No Boot Jacket Material PVC
Cable Shape Round Rated Voltage 300 UL Code UL Code 444
National Electric Code TIA-568-C.2 Bandwidth (MHz) 350 Outer diameter(mm) 5.4
Cable type Standard

Additional Products in this Category

Tech Support

Automation Components Group
Tel:800-681-7475 (ext. 360) / FAX:800-681-7402
Mon. - Fri. 8:30 a.m. - 8 p.m. ET