Cat6 Unshielded Solid Core Round Plenum LAN Cable - Snagless Boot (MONOPRICE)

Cat6 Unshielded Solid Core Round Plenum LAN Cable - Snagless Boot (MONOPRICE)

Save the time and hassle of building Ethernet cables by using fixed-length unshielded twisted-pair (UTP) Cat6 Ethernet Network cables. Useful in commercial, light industrial and control panel applications with lengths as short as 6 inches.

[Features]

• Unshielded Twisted Pair (UTP) Category 6 Ethernet Cable
• 23AWG solid, pure bare copper conductors
• 550Mhz bandwidth to ensure fast data transfers
• Snagless cable boot protects the plug retaining clip
• CMP (Plenum) fire safety rating
• Wired to the TIA/EIA-568-B standard
• Gold-plated contacts maximize performance
• A variety of lengths to fit nearly every application
• Readily available at very competitive pricing

These Ethernet cables are made with 100% pure bare copper wire, as opposed to copper clad aluminum (CCA) wire to ensure high quality and superior data transmission. These cables are fully compliant with UL Code 444 and National Electrical Code TIA-568-C.2 fire and safety standards, which require pure bare copper wire in communications cables.

Edit Part Configuration

Part Number

Configure to get your Part Number

Part Number
16058
16059
31036
31038
31039
Part NumberVolume DiscountDays to Ship Color Bandwidth (MHz) Length (ft) Length
(m)

5 Days

Blue550103

5 Days

Blue550144.3

Same Day

Stock

Black-103

Same Day

Stock

Black-144.3

Same Day

Stock

Black-206.1

Loading...

  1. 1

Basic Information

Category CAT6 Shield Structure Non-Shielded・UTP Connector Type RJ45-RJ45
Cable Conductor Solid Wire Conductor Size AWG23(0.25sq) No. of Cores (No. of Connection Pins) 8 Core
Cable Outer Diameter 7.0~7.9 Conductor Material Pure Bare Copper Boot Snagless Boot
Jacket Material FEP Cable Shape Round Rated Voltage 300
UL Code UL Code 444 National Electric Code TIA-568-C.2 Outer diameter(mm) 7.3
Cable type Standard

Additional Products in this Category

MISUMI uses cookies to provide you services and improve this website. For more information please see our Privacy Policy. By continuing to use this website or clicking “I Accept”, you consent to our use of cookies. Cookie settings can be updated via your browser.