FAZ-NA Circuit Breakers

FAZ-NA Circuit Breakers

Eaton provides a full line of low and medium circuit breakers that provides circuit protection that protects against short circuits and overloads in conductors. They provide circuit protection for different industries such as industrial, mining, alternative energy, commercial and military. These industrial miniature circuit breakers are used in switchboards, control panels, enclosures, motor control centers, panelboards, etc. Eaton’s FAZ-NA DIN rail mountable circuit breakers are designed for use in branch service applications.

[Features]
• C - curve
• 1 Pole
• 1 A current rating
• UL, CSA, IEC
• Min Wire Size: 18 AWG
• Max Wire Size: 6 AWG

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
FAZ-C0.5/1-NA-SP
FAZ-C1/1-NA-SP
FAZ-C1/2-NA
FAZ-C2/1-NA-SP
FAZ-C3/1-NA-SP
FAZ-C5/1-NA-SP
FAZ-C10/1-NA-SP
FAZ-C13/2-NA
FAZ-C15/1-NA-SP
FAZ-C15/2-NA
FAZ-C25/2-NA
Part NumberVolume DiscountDays to Ship Rated current
(A)
Dimension width
(mm)
Dimension depth
(mm)
Poles Single Package

Quote

0.517.7825.41Yes

Quote

117.7825.41Yes

Quote

135.3138.102No

Quote

217.7825.41Yes

Quote

317.7825.41Yes

Quote

517.7825.41Yes

Quote

1017.7825.41Yes

Quote

1335.3138.102No

Quote

1517.7825.41Yes

Quote

1535.3138.102No

Quote

2535.3138.102No

Loading...

  1. 1

Basic Information

Representative standards CE / UL / CSA Dimension height(mm) 105 Tripping Characteristics C
UL/CSA Rated Voltage(VAC) 277/480 DIN Rail Mounting(mm) 35 DC Rated Voltage(VDC) 48
UL/CSA Rated Interrupted Capacity(kA) 10 Min. Wire Size(AWG) 18 Max. Wire Size(AWG) 6
Degree of Protection IP20

Additional Products in this Category

Tech Support