Feed-Through Terminal Block 3036110

Feed-Through Terminal Block 3036110

Phoenix Contact is a worldwide provider of electrical products and solutions. Phoenix Contact provides solutions for multiple industries such as automation, transportation, regenerative energy, and E-mobility. The products are heavily used in control cabinets, field installations, device and connection technology.

[Features]
• 1 Level
• 2 Connections
• Polyamide insulation material
• UL 94-V0
• Gray color
• DIN Rail Mount
• Feed-Through Terminal Block

Edit Part Configuration

Part Number

Configured Part Number is shown.

3036110

Part Number
3036110
Part NumberVolume DiscountDays to Ship

Quote

Loading...

  1. 1

Basic Information

Wiring Method Other Mounting method DIN rail mount Number of input/outputs 1 to 2
Rated current (VDE)(A) 57 Rated current (IEC)(A) 57 Rated current (UL)(A) 65
Terminal block width(mm) 10.2 Color Gray Rated voltage [UL](V) 600
Rated voltage [CUL, CSA](V) 600 Connection size [UL](AWG) 24 - 6 Connection wire cross section (max)(mm^(2)) 0.2 - 16
Connection Method Spring Cage Terminal block Length(mm) 71.5 Terminal block Height(mm) 58
Flammability Rating UL 94 V-0

Please check the type/dimensions/specifications of the part 3036110 in the Feed-Through Terminal Block 3036110 series.

Additional Products in this Category

Tech Support