Lumberg M8 Pico Sensor/Actuator Cordset

Lumberg Automation is trusted and well-known in the automation industry for its delivery of quality connectors and wiring components required for industrial operation. Lumberg provides durable components across multiple industries that can endure the harshest environments. Lumberg’s flexible and robust design makes sensor/actuator connectors suitable for a wide variety of applications and markets. Used in industries like food and beverage, transportation, automotive, robotics and material handling. Lumberg provides reliable solutions for all your automation needs.

[Features]
• M8 Pico-Style
• Sensor / Actuator Cordset
• M Style Connector
• 3 and 4-pole configurations
• 24 AWG
• Industrial-grade TPU Molded Body
• Industrial grade PUR Outer Jacket
• Rated Voltage: 3 pole @ 63 V & 4 pole @ 36 V
• IP67/NEMA 6P
• Color: Grey


Not finding what you are looking for. Interested in an alternative cordset? Misumi offers equivalent products that are available to ship the same day! Just follow the links below:
1.MISUMI M12 Industrial Sensor Cables
2.MISUMI M8 Industrial Sensor Cables
3.Murrelektronik Cordsets

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
RKMVS 3-357/5M
RKMVS 4-358/5M
RKMWVS 3-357/5M
RKMWVS 4-358/5M
Part NumberVolume DiscountDays to Ship Number of Poles Voltage Rating
(V)

90 Days

363

4 Days

436

90 Days

363

90 Days

436

Loading...

  1. 1

Basic Information

AWG 24 Outer Jacket PUR Molded Body Material TPU
Jacket Color Grey Cable Length(m) 5 Connector 1 Gender Female Straight
CN 1 M8 CN 2 Cut Off Contact CuZn - Copper-Zinc, gold-plated
Coupling Nut CuZn - Copper-Zinc, nickel-plated O-Ring FKM Current Rating(A) 4
Degree of Protection IP 67 / NEMA 6P Operating Temp Range(°C) -30 to +90

Additional Products in this Category

Tech Support