RJ45-M12 Industrial Ethernet Cordsets - Efector Ecolink (IFM)

RJ45-M12 Industrial Ethernet Cordsets - Efector Ecolink (IFM)

IFM Ecolink M12-Micro Ethernet cordsets are designed and tested to perform to the highest quality in the harsh conditions present in industrial automation environments. These rugged products are available in both flying-lead and patch-cord variations that come in many different configurations and lengths.

[Features]

• Fully shielded cable and connector that host a dual 360° metal braided and foil shield to protect against EMI (Electromagnetic Interference)
• Industrial grade, high-flex, PUR cable, that can withstand aggressive heat, oils, coolants, and weld slag
• A special insert design that prevents damage to the Viton O-ring from over tightening
• “Lock-in-Place” coupling nuts that resist high levels of shock and vibrations
• Environmental resistance rated to IP67, IP68, and IP69K
• cULus and RoHS approval


Not finding what you are looking for? Want to try an alternative cordset? Misumi offers equivalent products that are available to ship same-day! Just follow the links below:
1.MISUMI M12 Industrial Sensor Cables
2.MISUMI M8 Industrial Sensor Cables
3.Murrelektronik Cordsets

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
E11898
E18422
E18423
Part NumberVolume DiscountDays to Ship Length: Custom Housing Material Tightening Torque
(Nm)
Locking Nut Contact Material

Same Day

Stock

2PUR/PC0.7...0.9Nickel-Plated BrassGold-Plated

Same Day

Stock

5PUR/PC0.7...0.9Nickel-Plated BrassGold-Plated

Same Day

Stock

10PUR/PC0.7...0.9Nickel-Plated BrassGold-Plated

Loading...

  1. 1

Basic Information

Category CAT5e Shield Structure Shielded・STP Shield Details Double Layer Shield
FA Network Standard CC-LINK IE / EtherNet IP / EtherCAT / PROFINET / DeviceNet / Other Standard Connector Type RJ45-M12 Cable Conductor Stranded Wire
Conductor Size AWG22(0.32sq) No. of Cores (No. of Connection Pins) 4 Core Color Green / Bright Green / Pale Green
Cable Feature Oil-Resistant / Flex Resistant Sheath Material PUR UL Cable Compatible / Connector Compatible
IP Rating 67/42 Connector Coding D Cable Diameter(mm) 6.2
Temperature Rage(°C) -25...70 Wire Orientation Straight Through

Additional Products in this Category

Tech Support