M8 and M12 Molded Passive Distribution Blocks (Murrelektronik)

M8 and M12 Molded Passive Distribution Blocks (Murrelektronik)

Murrelektronik M8 and M12 passive wiring distribution blocks remove the need for junction boxes and terminal strips by consolidating high-density input and output connections. These easy-to-use, plug-and-play blocks help reduce wiring, installation time, user error and maintenance costs. Murrelektronik distribution blocks are perfectly suitable for industrial automation applications.

[Features]
• Select from 24 VDC and 125 VAC/VDC power options
• Single or dual power and signal LED displays for quick and accurate troubleshooting
• Available in two variations: molded and field-wireable
• Pre-wired connection cables can easily be mounted using the quick-connect system
• Support for both PNP and NPN signal types
• 4-port and 8-port configurations available
• PUR/PVC cables for flexible and fixed applications
• High-quality, halogen-free PUR cable suitable for C-track use
• Standard or side mounting options for work in space-constricted areas

Looking for cables to plug into these distribution blocks? Misumi also offers Murrelektronik cordsets:
1. Murrelektronik M8 and 12 Industrial Sensor Cables and Cordsets
2. Murrelektronik Industrial Connectors
3. Murrelektronik Industrial Network Cables and Cordsets
4. Murrelektronik Network Connectors

Edit Part Configuration

Part Number

Configure to get your Part Number

Part Number
8000-84010-3340500
8000-84010-3341000
8000-84011-3340500
8000-84011-3341000
8000-84410-3330500
8000-84410-3331000
8000-84411-3330500
8000-84411-3331000
8000-84412-3330500
8000-84412-3331000
8000-84510-3630500
8000-84510-3631000
8000-84511-3630500
8000-84511-3631000
8000-84512-3630500
8000-84512-3631000
8000-88010-3570500
8000-88010-3571000
8000-88011-3590500
8000-88011-3591000
8000-88410-3620500
8000-88410-3621000
8000-88411-3620500
8000-88411-3621000
8000-88412-3620500
8000-88412-3621000
8000-88510-3980500
8000-88510-3981000
8000-88511-3980500
8000-88511-3981000
8000-88512-3980500
8000-88512-3981000
Part NumberVolume DiscountDays to Ship Connector M-Type LED Signal Type Number Of Ports Signal per Port Cable Jacket Material Cable Length
(m)
Operating Voltage
(V(DC))
Operating Current per Contact
(A)
Block Dimensions
(mm)
Connection Method Cable Outer Diameter
(mm ±5%)
Cable Approval Contact Pin 1 Contact Pin 2 Contact Pin 3 Contact Pin 4 Contact Pin 5 LED Display Wire Material Single Wire Diameter
(mm)
Core Resistance
(Ω/km )
Nominal Voltage
(V(AC))
Test Voltage
(V(AC))
Current Load Capacity Wire Isolation Material Wire Isolation Material Property Chemical Resistance Temperature Range-Fixed
(°C)
Temperature Range-Mobile
(°C)
Bend Radius-Fixed Bend Radius-Mobile No. of Bending Cycles (C-Track) Traversing Distance (C-Track)
(m)
Travel Speed (C-Track)
(m/s)
Acceleration (C-Track)
(m/s²)

25 Days

M8PNP41PUR524296L x 30W x 20.5HScrew thread7.6UL (AWM-Style 20233), CSA(+)-(-)(NO)/(S1)-LED (green): Power / LED (yellow): (S1)------TPE-E---40...+80-5...+605× outer Ø10× outer Ø5 Mio.---

25 Days

M8PNP41PUR1024296L x 30W x 20.5HScrew thread7.6UL (AWM-Style 20233), CSA(+)-(-)(NO)/(S1)-LED (green): Power / LED (yellow): (S1)------TPE-E---40...+80-5...+605× outer Ø10× outer Ø5 Mio.---

25 Days

M8NPN41PUR524296L x 30W x 20.5HScrew thread7.6UL (AWM-Style 20233), CSA(+)-(-)(NO)/(S1)-LED (green): Power / LED (yellow): (S1)------TPE-E---40...+80-5...+605× outer Ø10× outer Ø5 Mio.---

25 Days

M8NPN41PUR1024296L x 30W x 20.5HScrew thread7.6UL (AWM-Style 20233), CSA(+)-(-)(NO)/(S1)-LED (green): Power / LED (yellow): (S1)------TPE-E---40...+80-5...+605× outer Ø10× outer Ø5 Mio.---

Same Day

Stock

M12PNP41PUR/PVC524490L x 50W x 15HScrew Thread7.4UL (AWM-Style 21441/10955), CE conform(+)-(-)(NO)/(S1)(Earth)LED (green): Power / LED (yellow): (S1)Bare Copper (Cu) Wire0.15 ; 0.257 ; 263002000to DIN VDE 0298-4PVCCFC-, cadmium-, silicone- and lead-freeGood resistance to oil, gasoline and chemicals (EN 60811-404)-30...+80 °C-5...+70 °C5× outer Ø12× outer Ø2 Mio.5210

Same Day

Stock

M12PNP41PUR/PVC1024490L x 50W x 15HScrew Thread7.4UL (AWM-Style 21441/10955), CE conform(+)-(-)(NO)/(S1)(Earth)LED (green): Power / LED (yellow): (S1)Bare Copper (Cu) Wire0.15 ; 0.257 ; 263002000to DIN VDE 0298-4PVCCFC-, cadmium-, silicone- and lead-freeGood resistance to oil, gasoline and chemicals (EN 60811-404)-30...+80 °C-5...+70 °C5× outer Ø12× outer Ø2 Mio.5210

23 Days

M12NPN41PUR/PVC524490L x 50W x 15HScrew Thread7.4UL (AWM-Style 21441/10955), CE conform(+)-(-)(NO)/(S1)(Earth)LED (green): Power / LED (yellow): (S1)Bare Copper (Cu) Wire0.15 ; 0.257 ; 263002000to DIN VDE 0298-4PVCCFC-, cadmium-, silicone- and lead-freeGood resistance to oil, gasoline and chemicals (EN 60811-404)-30...+80 °C-5...+70 °C5× outer Ø12× outer Ø2 Mio.5210

23 Days

M12NPN41PUR/PVC1024490L x 50W x 15HScrew Thread7.4UL (AWM-Style 21441/10955), CE conform(+)-(-)(NO)/(S1)(Earth)LED (green): Power / LED (yellow): (S1)Bare Copper (Cu) Wire0.15 ; 0.257 ; 263002000to DIN VDE 0298-4PVCCFC-, cadmium-, silicone- and lead-freeGood resistance to oil, gasoline and chemicals (EN 60811-404)-30...+80 °C-5...+70 °C5× outer Ø12× outer Ø2 Mio.5210

23 Days

M12None41PUR/PVC5125490L x 50W x 15HScrew Thread7.4UL (AWM-Style 21441/10955), CE conform(+)-(-)(NO)/(S1)(Earth)-Bare Copper (Cu) Wire0.15 ; 0.257 ; 263002000to DIN VDE 0298-4PVCCFC-, cadmium-, silicone- and lead-freeGood resistance to oil, gasoline and chemicals (EN 60811-404)-30...+80 °C-5...+70 °C5× outer Ø12× outer Ø2 Mio.5210

25 Days

M12None41PUR/PVC10125490L x 50W x 15HScrew Thread7.4UL (AWM-Style 21441/10955), CE conform(+)-(-)(NO)/(S1)(Earth)-Bare Copper (Cu) Wire0.15 ; 0.257 ; 263002000to DIN VDE 0298-4PVCCFC-, cadmium-, silicone- and lead-freeGood resistance to oil, gasoline and chemicals (EN 60811-404)-30...+80 °C-5...+70 °C5× outer Ø12× outer Ø2 Mio.5210

23 Days

M12PNP42PUR/PVC524490L x 50W x 15HScrew Thread8.1UL (AWM-Style 21441/10955), CE conform(+)(NC)/(S2)(-)(NO)/(S1)(Earth)LED (green): Power / LED (yellow): (S1) / LED (white): Signal (S2)Bare Copper (Cu) Wire0.15 ; 0.257 ; 263002000to DIN VDE 0298-4PVCCFC-, cadmium-, silicone- and lead-freeGood resistance to oil, gasoline and chemicals (EN 60811-404)-30...+80 °C-5...+70 °C5× outer Ø10× outer Ø2 Mio.5210

23 Days

M12PNP42PUR/PVC1024490L x 50W x 15HScrew Thread8.1UL (AWM-Style 21441/10955), CE conform(+)(NC)/(S2)(-)(NO)/(S1)(Earth)LED (green): Power / LED (yellow): (S1) / LED (white): Signal (S2)Bare Copper (Cu) Wire0.15 ; 0.257 ; 263002000to DIN VDE 0298-4PVCCFC-, cadmium-, silicone- and lead-freeGood resistance to oil, gasoline and chemicals (EN 60811-404)-30...+80 °C-5...+70 °C5× outer Ø10× outer Ø2 Mio.5210

23 Days

M12NPN42PUR/PVC524490L x 50W x 15HScrew Thread8.1UL (AWM-Style 21441/10955), CE conform(+)(NC)/(S2)(-)(NO)/(S1)(Earth)LED (green): Power / LED (yellow): (S1) / LED (white): Signal (S2)Bare Copper (Cu) Wire0.15 ; 0.257 ; 263002000to DIN VDE 0298-4PVCCFC-, cadmium-, silicone- and lead-freeGood resistance to oil, gasoline and chemicals (EN 60811-404)-30...+80 °C-5...+70 °C5× outer Ø10× outer Ø2 Mio.5210

25 Days

M12NPN42PUR/PVC1024490L x 50W x 15HScrew Thread8.1UL (AWM-Style 21441/10955), CE conform(+)(NC)/(S2)(-)(NO)/(S1)(Earth)LED (green): Power / LED (yellow): (S1) / LED (white): Signal (S2)Bare Copper (Cu) Wire0.15 ; 0.257 ; 263002000to DIN VDE 0298-4PVCCFC-, cadmium-, silicone- and lead-freeGood resistance to oil, gasoline and chemicals (EN 60811-404)-30...+80 °C-5...+70 °C5× outer Ø10× outer Ø2 Mio.5210

23 Days

M12None42PUR/PVC5125490L x 50W x 15HScrew Thread8.1UL (AWM-Style 21441/10955), CE conform(+)(NC)/(S2)(-)(NO)/(S1)(Earth)-Bare Copper (Cu) Wire0.15 ; 0.257 ; 263002000to DIN VDE 0298-4PVCCFC-, cadmium-, silicone- and lead-freeGood resistance to oil, gasoline and chemicals (EN 60811-404)-30...+80 °C-5...+70 °C5× outer Ø10× outer Ø2 Mio.5210

25 Days

M12None42PUR/PVC10125490L x 50W x 15HScrew Thread8.1UL (AWM-Style 21441/10955), CE conform(+)(NC)/(S2)(-)(NO)/(S1)(Earth)-Bare Copper (Cu) Wire0.15 ; 0.257 ; 263002000to DIN VDE 0298-4PVCCFC-, cadmium-, silicone- and lead-freeGood resistance to oil, gasoline and chemicals (EN 60811-404)-30...+80 °C-5...+70 °C5× outer Ø10× outer Ø2 Mio.5210

23 Days

M8PNP81PUR/PVC5242132L x 30W x 20.5HScrew thread8.6-(+)-(-)(NO)/(S1)-LED (green): Power / LED (yellow): (S1)------PVC---40...+80-5...+605× outer Ø10× outer Ø2 Mio.---

23 Days

M8PNP81PUR/PVC10242132L x 30W x 20.5HScrew thread8.6-(+)-(-)(NO)/(S1)-LED (green): Power / LED (yellow): (S1)------PVC---40...+80-5...+605× outer Ø10× outer Ø2 Mio.---

25 Days

M8NPN81PUR/PVC5242132L x 30W x 20.5HScrew thread8.6-(+)-(-)(NO)/(S1)-LED (green): Power / LED (yellow): (S1)------PVC---40...+80-5...+605× outer Ø10× outer Ø2 Mio.---

25 Days

M8NPN81PUR/PVC10242132L x 30W x 20.5HScrew thread8.6-(+)-(-)(NO)/(S1)-LED (green): Power / LED (yellow): (S1)------PVC---40...+80-5...+605× outer Ø10× outer Ø2 Mio.---

25 Days

M12PNP81PUR/PVC5244140L x 50W x 15HScrew Thread8.1UL (AWM-Style 21441/10955), CE conform(+)-(-)(NO)/(S1)(Earth)LED (green): Power / LED (yellow): (S1)Bare Copper (Cu) Wire0.15 ; 0.257 ; 263002000to DIN VDE 0298-4PVCCFC-, cadmium-, silicone- and lead-freeGood resistance to oil, gasoline and chemicals (EN 60811-404)-30...+80 °C-5...+70 °C5× outer Ø10× outer Ø2 Mio.5210

Same Day

Stock

M12PNP81PUR/PVC10244140L x 50W x 15HScrew Thread8.1UL (AWM-Style 21441/10955), CE conform(+)-(-)(NO)/(S1)(Earth)LED (green): Power / LED (yellow): (S1)Bare Copper (Cu) Wire0.15 ; 0.257 ; 263002000to DIN VDE 0298-4PVCCFC-, cadmium-, silicone- and lead-freeGood resistance to oil, gasoline and chemicals (EN 60811-404)-30...+80 °C-5...+70 °C5× outer Ø10× outer Ø2 Mio.5210

23 Days

M12NPN81PUR/PVC5244140L x 50W x 15HScrew Thread8.1UL (AWM-Style 21441/10955), CE conform(+)-(-)(NO)/(S1)(Earth)LED (green): Power / LED (yellow): (S1)Bare Copper (Cu) Wire0.15 ; 0.257 ; 263002000to DIN VDE 0298-4PVCCFC-, cadmium-, silicone- and lead-freeGood resistance to oil, gasoline and chemicals (EN 60811-404)-30...+80 °C-5...+70 °C5× outer Ø10× outer Ø2 Mio.5210

23 Days

M12NPN81PUR/PVC10244140L x 50W x 15HScrew Thread8.1UL (AWM-Style 21441/10955), CE conform(+)-(-)(NO)/(S1)(Earth)LED (green): Power / LED (yellow): (S1)Bare Copper (Cu) Wire0.15 ; 0.257 ; 263002000to DIN VDE 0298-4PVCCFC-, cadmium-, silicone- and lead-freeGood resistance to oil, gasoline and chemicals (EN 60811-404)-30...+80 °C-5...+70 °C5× outer Ø10× outer Ø2 Mio.5210

25 Days

M12None81PUR/PVC51254140L x 50W x 15HScrew Thread8.1UL (AWM-Style 21441/10955), CE conform(+)-(-)(NO)/(S1)(Earth)-Bare Copper (Cu) Wire0.15 ; 0.257 ; 263002000to DIN VDE 0298-4PVCCFC-, cadmium-, silicone- and lead-freeGood resistance to oil, gasoline and chemicals (EN 60811-404)-30...+80 °C-5...+70 °C5× outer Ø10× outer Ø2 Mio.5210

23 Days

M12None81PUR/PVC101254140L x 50W x 15HScrew Thread8.1UL (AWM-Style 21441/10955), CE conform(+)-(-)(NO)/(S1)(Earth)-Bare Copper (Cu) Wire0.15 ; 0.257 ; 263002000to DIN VDE 0298-4PVCCFC-, cadmium-, silicone- and lead-freeGood resistance to oil, gasoline and chemicals (EN 60811-404)-30...+80 °C-5...+70 °C5× outer Ø10× outer Ø2 Mio.5210

Same Day

Stock

M12PNP82PUR/PVC5244140L x 50W x 15HScrew Thread10UL (AWM-Style 21441/10955), CE conform(+)(NC)/(S2)(-)(NO)/(S1)(Earth)LED (green): Power / LED (yellow): (S1) / LED (white): Signal (S2)Bare Copper (Cu) Wire0.15 ; 0.257 ; 263002000to DIN VDE 0298-4PVCCFC-, cadmium-, silicone- and lead-freeGood resistance to oil, gasoline and chemicals (EN 60811-404)-30...+80 °C--10× outer Ø2 Mio.---

23 Days

M12PNP82PUR/PVC10244140L x 50W x 15HScrew Thread10UL (AWM-Style 21441/10955), CE conform(+)(NC)/(S2)(-)(NO)/(S1)(Earth)LED (green): Power / LED (yellow): (S1) / LED (white): Signal (S2)Bare Copper (Cu) Wire0.15 ; 0.257 ; 263002000to DIN VDE 0298-4PVCCFC-, cadmium-, silicone- and lead-freeGood resistance to oil, gasoline and chemicals (EN 60811-404)-30...+80 °C--10× outer Ø2 Mio.---

23 Days

M12NPN82PUR/PVC5244140L x 50W x 15HScrew Thread10UL (AWM-Style 21441/10955), CE conform(+)(NC)/(S2)(-)(NO)/(S1)(Earth)LED (green): Power / LED (yellow): (S1) / LED (white): Signal (S2)Bare Copper (Cu) Wire0.15 ; 0.257 ; 263002000to DIN VDE 0298-4PVCCFC-, cadmium-, silicone- and lead-freeGood resistance to oil, gasoline and chemicals (EN 60811-404)-30...+80 °C--10× outer Ø2 Mio.---

23 Days

M12NPN82PUR/PVC10244140L x 50W x 15HScrew Thread10UL (AWM-Style 21441/10955), CE conform(+)(NC)/(S2)(-)(NO)/(S1)(Earth)LED (green): Power / LED (yellow): (S1) / LED (white): Signal (S2)Bare Copper (Cu) Wire0.15 ; 0.257 ; 263002000to DIN VDE 0298-4PVCCFC-, cadmium-, silicone- and lead-freeGood resistance to oil, gasoline and chemicals (EN 60811-404)-30...+80 °C--10× outer Ø2 Mio.---

23 Days

M12None82PUR/PVC51254140L x 50W x 15HScrew Thread10UL (AWM-Style 21441/10955), CE conform(+)(NC)/(S2)(-)(NO)/(S1)(Earth)-Bare Copper (Cu) Wire0.15 ; 0.257 ; 263002000to DIN VDE 0298-4PVCCFC-, cadmium-, silicone- and lead-freeGood resistance to oil, gasoline and chemicals (EN 60811-404)-30...+80 °C--10× outer Ø2 Mio.---

25 Days

M12None82PUR/PVC101254140L x 50W x 15HScrew Thread10UL (AWM-Style 21441/10955), CE conform(+)(NC)/(S2)(-)(NO)/(S1)(Earth)-Bare Copper (Cu) Wire0.15 ; 0.257 ; 263002000to DIN VDE 0298-4PVCCFC-, cadmium-, silicone- and lead-freeGood resistance to oil, gasoline and chemicals (EN 60811-404)-30...+80 °C--10× outer Ø2 Mio.---

Loading...

  1. 1

Basic Information

Shielding None Total Current(A) 8 Housing Properties Plastic, flame retardant
Jacket Color Gray Cable Core Wire Gage(AWG/mm²) 22/0.34 ; 18/0.75 Protection Rating IP65/IP67

Additional Products in this Category

MISUMI uses cookies to provide you services and improve this website. For more information please see our Privacy Policy. By continuing to use this website or clicking “I Accept”, you consent to our use of cookies. Cookie settings can be updated via your browser.