UL 600V TC-ER Pairs/Triads, Instrumentation Cable (BELDEN)

UL 600V TC-ER Pairs/Triads, Instrumentation Cable (BELDEN)

Belden’s UL-rated Tray Cables are designed to provide maximum signal performance and reliability even within harsh environments. These cables are installed in cable trays, conduit, and ducts. The cables allow savings on materials, labor and maintenance with cables that are rated for exposed runs, no need for conduit. They provide superb electrical performance and durability in various environments. The cables are suitable for installation in wet and dry locations. They can also be used in raceways, outdoor applications, and direct burial applications. These cables offer excellent resistance to oil, sunlight/UV, flame and extreme temperatures. The flexibility of these cables offers space efficiency which can be more economical than traditional wiring methods. They are designed to meet or exceed UL standards.

[Features]
• UL Instrumentation Cable
• 16 and 18 AWG
• Stranded Bare Copper
• PVC-Nylon Insulation
• PVC Outer Jacket
• 150V NPLF
• 600V TC-ER
•Overall Beldfoil® Shield, Aluminum/Polyester Material
• Total Length = 1000 ft (305 m) Spool

These cables are heavily used in manufacturing facilities such as petrochemical, steel, pulp and paper, cement and mining.

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
1037A 0107500
1055A 0107500
1063A 01010000
1064A 0107500
1118A 01010000
1119A 01010000
1120A 01010000
1121A 01010000
3088A 01010000
3089A 01010000
3090A 0105000
3091A 01010000
Part NumberVolume DiscountDays to Ship AWG size
(AWG)
Stranding No. of Pairs No. of Triads Total No. of Conductors Outerjacket Nom. Dia
(mm)
Outerjacket Nom. Wall Thickness
(mm)
Conductor DCR TC Voltage Rating
(V)
TC-ER Voltage Rating
(V)
UL Flammability UL Temp Rating
(°C)
Operating Temp Range
(°C)
Dry Temp Range
(°C)
Burial Suitability Indoor Suitability Outdoor Suitability Drainwire
(AWG)
Aerial Suitability

4 Days

167x243N/A612.091.215.07 Ohm/1000ft-600UL1685 UL Loading75°C Dry, 90°C Wet--30 To +90YesNoNo16No

4 Days

167x242N/A412.061.195.07 Ohm/1000ft-600UL1685 UL Loading90°C Dry, 90°C Wet--30 To +90YesNoYes16No

4 Days

187x262N/A410.281.195.86 Ohm/1000ft-600UL1685 UL Loading75°C Dry, 90°C Wet--30 To +90NoNoNo18No

4 Days

187x264N/A811.911.195.86 Ohm/1000ft-600UL1685 UL Loading75°C Dry, 90°C Wet--30 To +90NoNoNo18Yes

4 Days

167x241N/A27.621.194.2 Ohm/1000ft600-UL1685 Vertical Tray Flame Test75°C Dry, 90°C Wet-30 To +90-30 To +90YesNoNo18No

4 Days

167x24N/A138.001.193.67 Ohm/1000ft-600UL1685 UL Loading75°C Dry, 90°C Wet--30 To +90YesYesYes18No

4 Days

187x261N/A27.061.215.86 Ohm/1000ft600-UL1685 UL Loading75°C Dry, 90°C Wet-30 To +90-30 To +90YesNoNo20No

4 Days

187x26N/A137.361.195.86 Ohm/1000ft-600UL1685 UL Loading75°C Dry, 90°C Wet--30 To +90YesNoNo20No

4 Days

187x261N/A27.011.195.86 Ohm/1000ft600-UL1685 UL Loading75°C Dry, 90°C Wet--30 To +90YesNoNo20No

4 Days

187x26N/A137.361.195.86 Ohm/1000ft-600UL1685 UL Loading75°C Dry, 90°C Wet--30 To +90YesNoNo20No

4 Days

167x241N/A27.621.193.67 Ohm/1000ft600-UL1685 UL Loading75°C Dry, 90°C WetWet: -30 To +75 , Dry: -25 To +90-25 To +90YesYesYes18No

4 Days

167x24N/A138.001.193.67 Ohm/1000ft-600UL1685 UL Loading75°C Dry, 90°C Wet--30 To +90YesYesYes18No

Loading...

  1. 1

Basic Information

Total length(m) 305 Rated voltage 600V Representative standards UL / CSA(c-UL)
Sheath Color Black UL Voltage(V) 600 Shielding Status Shielded
Conductor Material BC - Bare Copper Insulation Material PVC/Nylon - Polyvinyl Chloride/Nylon Outerjacket Material PVC - Polyvinyl Chloride
NPLF Voltage Rating(V) 150 Wet Temp Range(°C) -30 To +75 Sunlight Suitability Yes
Plenum No Shield Material Aluminum Foil-Polyester Tape Drainwire Material TC - Tinned Copper
Cable Type UL Instrumentation

Additional Products in this Category

Tech Support