Switching Power Supply (Murrelektronik)

Switching Power Supply (Murrelektronik)

Murrelektronik’s Emparro and ECO-Rail-2 switching power supplies offer up to 96% efficiency along with an available 150% power boost for four seconds. These produce significantly less heat than their conventional counterparts allowing the devices to remain cooler and protect neighboring components resulting in a longer service life.

[Features]
• Single-phase, two-phase, and three-phase options available.
• Comes with in a slim metal housing for optimal EMC characteristics.
• Available in DIN-rail and screw mounting variations.
• Short-circuit and overload protection.
• LED indication lights.

Edit Part Configuration

Part Number

Configure to get your Part Number

Part Number
85131
85132
85133
85135
85137
85440
85441
85442
85690
85691
85692
85693
Part NumberVolume DiscountDays to Ship Single / Multi Input Voltage Rated Output Current (Single Only)
(A)
Accessory Function Height
(mm)
Sizes Width
(mm)
Depth
(mm)
Input Voltage Input Current Inrush Current After 1 ms Power Factor Input Fuse (Internal)
(A (T))
Efficiency Connection Power Boost Mains Failure Bridging Time Ripple Spikes Unit Protection LED Display Parallel Usage Serial Usage Temperature Range
(°C)
Protection Relative Humidity Standards

20 Days

SingleAC Only1.3-1255072100...240 VAC0.7 A (100 VAC)/0.4 A (240 VAC)max. 10 A (230 VAC)-283% (115 VAC)/84% (230 VAC)Srew Terminals-min. 23 ms (115 VAC)/min. 130 ms (230 VAC)max. 10 mV eff/rmsmax. 50 mV ss/ppShort-Circuit and Overload ProtectedLED (Green) For Output VoltageN/Amax. 2 units-40...+60, ...+70 Derating (Storage Temperature -40...+80)IP2020…90%, No CondensationEN 60950-1, EN 61204-3, EN 61000-3-2

20 Days

SingleAC Only2.5-1255084100...240 VAC1.3 A (100 VAC)/0.6 A (240 VAC)max. 20 A (230 VAC)-484% (115 VAC)/ 85% (230 VAC)Srew Terminals-min. 20 ms (115 VAC)/min. 100 ms (230 VAC)max. 10 mV eff/rmsmax. 50 mV ss/ppShort-Circuit and Overload ProtectedLED (Green) For Output VoltageN/Amax. 2 units0...+40, ...+55 Derating (Storage Temperature -20...+85)IP2020…90%, No CondensationEN 60950-1, EN 61204-3, EN 61000-3-2

Same Day

Stock

SingleAC Only5-12550123100...240 VAC2.4 A (100 VAC)/1.2 A (240 VAC)max. 20 A (230 VAC)-587% (115 VAC)/88% (230 VAC)Srew Terminals-min. 45 ms (115 VAC)/ min. 45 ms (230 VAC)max. 10 mV eff/rmsmax. 50 mV ss/ppShort-Circuit and Overload ProtectedLED (Green) For Output VoltageN/Amax. 2 units0...+40, ...+55 Derating (Storage Temperature -20...+85)IP2020…90%, No CondensationEN 60950-1, EN 61204-3, EN 61000-3-2

Same Day

Stock

SingleAC Only10-1256812590...132 VAC/173...264 VAC4.3 A (100 VAC)/2.1 A (240 VAC)max. 18 A (230 VAC)-586% (115 VAC)/87% (230 VAC)Srew Terminals-min. 12 ms (115 VAC)/min. 30 ms (230 VAC)max. 10 mV eff/rmsmax. 50 mV ss/ppShort-Circuit and Overload ProtectedLED (Green) For Output VoltageN/Amax. 2 units0...+40, ...+55 Derating (Storage Temperature -20...+85)IP2020…90%, No CondensationEN 60950-1, EN 61204-3, EN 61000-3-2

Same Day

Stock

SingleAC Only20-12410512490...132 VAC/173...264 VAC7.8 A (100 VAC)/4.0 A (240 VAC)max. 40 A (230 VAC)-1289% (115 VAC)/90% (230 VAC)Srew Terminals-min. 15 ms (115 VAC)/min. 30 ms (230 VAC)max. 50 mV eff/rmsmax. 100 mV ss/ppShort-Circuit and Overload ProtectedLED (Green) For Output VoltageN/Amax. 2 units0...+40, ...+55 Derating (Storage Temperature -20...+85)IP2020…90%, No CondensationEN 60950-1, EN 61204-3, EN 61000-3-2

Same Day

Stock

SingleAC / DC5Parallel1235013885...265 VAC/90...250 VDC1.3 A (100 VAC)/0.61 A (240 VAC)max. 5.5 A (230 VAC)0.87 (230 VAC)6.392.7% (110 VAC)/94.5% (230 VAC)Push-In Spring Clamp TerminalsIout N × 150% (min. 4 s)min. 30 ms (100 VAC)/ 20 A (24 VDC)max. 50 mV eff/rmsmax. 200 mV ss/ppShort-Circuit and Overload ProtectedLED (Green): OK; LED (Red): Overload, Overheating or Short-Circuitmax. 5 unitsmax. 2 units-40...+60, ...+70 Derating (Storage Temperature -40...+80)IP2020…90%, No CondensationEN 60950-1, EN 61204-3, EN 61000-3-2

Same Day

Stock

SingleAC / DC10Parallel1236513885...265 VAC/90...250 VDC2.6 A (100 VAC)/1.1 A (240 VAC)max. 13 A (230 VAC)0.95 (230 VAC)6.392.8% (110 VAC)/94.3% (230 VAC)Push-In Spring Clamp TerminalsIout N × 150% (min. 4 s)min. 30 ms (100 VAC)/10 A (24 VDC)max. 50 mV eff/rmsmax. 200 mV ss/ppShort-Circuit and Overload ProtectedLED (Green): OK; LED (Red): Overload, Overheating or Short-Circuitmax. 5 unitsmax. 2 units-40...+60, ...+70 Derating (Storage Temperature -40...+80)IP205...95%, No CondensationEN 60950-1, EN 61204-3, EN 61000-3-2

Same Day

Stock

SingleAC / DC20Parallel1238513890...265 VAC/90...250 VDC5.2 A (100 VAC)/2.2 A (240 VAC)max. 23 A (230 VAC)0.96 (230 VAC)1091.7% (110 VAC)/94.1% (230 VAC)Push-In Spring Clamp TerminalsIout N × 150% (min. 4 s)min. 30 ms (100 V AC); 20 A (24 V DC)max. 50 mV eff/rmsmax. 200 mV ss/ppShort-Circuit and Overload ProtectedLED (Green): OK; LED (Red): Overload, Overheating or Short-Circuitmax. 5 unitsmax. 2 units-40...+60, ...+70 Derating (Storage Temperature -40...+80)IP205...95%, No CondensationEN 60950-1, EN 61204-3, EN 55011 B, EN 61000-3-2, SEMI F47

20 Days

MultiAC / DC5Parallel14350143324…(3×)572 VAC/450…(3×)745 VDC0.45 A (3×)(360 VAC)/0.3 A (3×)(500 VAC)max 9.5 A (3×)(500 VAC)0.61 (3×)(400 VAC)(3×)6.392.5% (3×)(400 VAC)/91.8% (3×)(480 VAC)Push-In Spring Clamp TerminalsIout N × 150% (min. 5 s)min. 25 ms (3×)(360 VAC)/5 A (24 VDC)max. 20 mV eff/rmsmax. 50 mV ss/ppShort-Circuit and Overload Protected, Permanently by 20% (to 45°C)LED (Green): OK; LED (Red): Overload, Overheating or Short-Circuitmax. 3 unitsN/A-40...+70, ...+70 Derating (Storage Temperature -40...+85)IP205...95%, No CondensationEN 60950-1, EN 61204-3, EN 55011 B, EN 61000-3-2, SEMI F47

20 Days

MultiAC / DC10Parallel14365143324…(3×)572 VAC/450…(3×)745 VDC0.75 A (3×)(360 VAC)/0.55 (3×)(500 VAC)max 9.0 A (3×)(500 VAC)0.66 (3×)(500 VAC)(3×)6.393.7% (3×)(400 VAC)/93.2% (3×)(480 VAC)Push-In Spring Clamp TerminalsIout N × 150% (min. 5 s)min. 45 ms (3×)( 500 VAC)/10 A (24 VDC)max. 20 mV eff/rmsmax. 50 mV ss/ppShort-Circuit and Overload Protected, Permanently by 20% (to 45°C)LED (Green): OK; LED (Red): Overload, Overheating or Short-Circuitmax. 3 unitsN/A-40...+70, ...+70 Derating (Storage Temperature -40...+85)IP205...95%, No CondensationEN 60950-1, EN 61204-3, EN 55011 B, EN 61000-3-2, SEMI F47

20 Days

MultiAC / DC20Parallel14365167324…(3×)572 VAC/450…(3×)745 VDC1.3 A (3×)(360 VAC)/1.0 (3×)(500 VAC)max 13.0 A (3×)(500 VAC)0.65 (3×)(500 VAC)(3×)6.394.8% (3×)(400 VAC)/94.5% (3×)(480 VAC)Push-In Spring Clamp TerminalsIout N × 150% (min. 5 s)min. 40 ms (3×)( 500 VAC)max. 20 mV eff/rmsmax. 90 mV ss/ppShort-Circuit and Overload Protected, Permanently by 20% (to 45°C)LED (Green): OK; LED (Red): Overload, Overheating or Short-Circuitmax. 3 unitsN/A-40...+70, ...+70 Derating (Storage Temperature -40...+85)IP205...95%, No CondensationEN 60950-1, EN 61204-3, EN 55011 B, EN 61000-3-2, SEMI F47

20 Days

MultiAC / DC40Parallel138109182324…(3×)572 VAC/480...745 VDC2.3 A (3×)(360 VAC)/1.6 A (3×)(500 VAC)max. 14 A (3×)(500 V AC)0.88 (3×)(500 V AC)(3×)6.393.7% (3×)(400 VAC)/93.5% (3×)(480 VAC)Push-In Spring Clamp TerminalsIout N × 150% (min. 5 s)min. 40 ms (3×)( 500 VAC)max. 20 mV eff/rmsmax. 90 mV ss/ppShort-Circuit and Overload Protected, Permanently by 20% (to 45°C)LED (Green): OK; LED (Red): Overload, Overheating or Short-Circuitmax. 3 unitsN/A-40...+70, ...+70 Derating (Storage Temperature -40...+85)IP205...95%, No CondensationEN 60950-1, EN 61204-3, EN 55011 B, EN 61000-3-2, SEMI F47

Loading...

  1. 1

Basic Information

Configuration General terminal block and DIN rail Output Voltage (Single Only) 24 VDC Frequency(Hz) 50...60
Mounting Method DIN-Rail Mountable TH35 (EN 60715)

Additional Products in this Category

MISUMI uses cookies to provide you services and improve this website. For more information please see our Privacy Policy. By continuing to use this website or clicking “I Accept”, you consent to our use of cookies. Cookie settings can be updated via your browser.