• We are unable to process credit card orders at this time. A resolution is in progress.

FIT® Wire Management -Tubing, Spiral Wraps and Sleeves

FIT® Wire Management -Tubing, Spiral Wraps and Sleeves

Alpha Wire’s FIT Wire Management tubing provides a reliable way to organize harnesses and route cables. FIT wire management products are designed to handle multiple applications. Make any wire harness organized, manageable, and neat with this tubing.

[Features]
• Harnesses
• Routing
• Organizing
• Shielding
• Grounding

(i)Caution

  • Product image is for representative purposes only and not reflective of every product available on this page.
Edit Part Configuration

Part Number

Configure to get your Part Number

Part Number
1230 SV001
1231 SV001
1233/2 SV001
G1101/2 BK002
G1101/4 BK002
G1201/4 BK002
G1201/8 BK002
G120NF12 BK002
G120NF14 BK002
G120NF18 BK002
P1051IN BK007
P1053 BK003
P10510 BK002
P10518 BK001
PF2404 NA005
SW2 NA005
SW3 NA005
Part NumberVolume DiscountDays to Ship Internal Diameter (Min)
(mm)
Material Internal Diameter (Max)
(mm)
Color Operating Temperature
(℃)
Wall Thickness
(mm)
Flame Retardant UL Rated AWG Equivalent Dielectric Strength
(V/mil)
Type UL Voltage
(V)
Heat resistant Oil Resistant Abrasion resistant Flat Width (Nom.)
(mm)
Thickness (Nom.)
(mm)
Trade Size

4 Days

-Tinned Copper Braid-Silver------Flat, Oval----4.750.50-

4 Days

-Tinned Copper Braid-Silver----14-Flat, Oval----6.350.76-

4 Days

-Tinned Copper Braid-Silver----10-Flat, Oval----12.700.76-

4 Days

6.35Braided polyester19.05Black-75 to +125-----General Purpose Sleeving-------

4 Days

3.18Braided polyester9.53Black-75 to +125-----General Purpose Sleeving-------

4 Days

3.18Braided polyester9.53Black-75 to +125-Yes---Flame-Retardant Sleeving-------

4 Days

2.36Braided polyester6.35Black-75 to +1250.64Yes1--Flame-Retardant Sleeving---Yes---

4 Days

6.35Braided PET19.05Black-75 to +1250.61Yes1--Flame-Retardant Sleeving-------

4 Days

3.96Braided PET11.13Black-75 to +1250.61-1--Non-Fraying, Expandable Braided Sleeving-------

4 Days

3.18Braided PET6.35Black-75 to +1250.61-1----------

4 Days

25.40PVC26.31Black-20 to +1050.89-1-870Multi-purpose Tubing600YesYesYes---

4 Days

2.59PVC2.84Black-20 to +1050.41-115870Multi-purpose Tubing300YesYesYes---

4 Days

2.59PVC2.84Black-20 to +1050.41-1-870Multi-purpose Tubing300YesYesYes---

4 Days

1.02PVC1.24Black-20 to +1050.41-1-870Multi-purpose Tubing300YesYesYes---

4 Days

5.18Heat-annealed braided fiberglass5.69Natural-60 to +6480.41------------

4 Days

-Natural Polyethylene-Natural-66 to +881.14----Spiral Wrap Tubing------1/4

4 Days

-Natural Polyethylene-Natural-66 to +881.32----Spiral Wrap Tubing------3/8

Loading...

  1. 1

Basic Information

Tube length(ft) 100

Additional Products in this Category

MISUMI uses cookies to provide you services and improve this website. For more information please see our Privacy Policy. By continuing to use this website or clicking “I Accept”, you consent to our use of cookies. Cookie settings can be updated via your browser.