Modlink MSDD Control Cabinet Panel Mount Interface (Murrelektronik)

Modlink MSDD Control Cabinet Panel Mount Interface (Murrelektronik)

Murrelektronik’s panel mount interface products keep the industrial environment out of the control cabinet while allowing full internal electrical access. These interfaces provide a seamless connection between the internal workings of a control box and its external machine systems. Configure any combination of connectors and utilize both rear and forward mounting connections. Select individual components or a set containing a frame and connector insert.

[Features]
• 250 V AC/32 V DC, 3 A Fuse.
• Shielding plates for added protection.
• CAT5e, Class D, 100 MHz, EN 50173-1, RJ45 connector.
• 125 V AC power connection.
• SUB-D9 passthrough connector.
• USB (2.0 and 3.0).
• IP65 protection rating.

Misumi also offers other Murrelektronik products for both inside and outside the control cabinet:
From M8 and M12 cordsets and connectors, to power supplies, e-stops, network switches, circuit protectors, machine lights and more, Misumi can meet all of your Murrelektronik needs here!

Edit Part Configuration

Part Number

Configure to get your Part Number


Modlink MSDD - Front Panel Interface

Part Number
4000-68000-1200000
4000-68000-1300000
4000-68000-1310000
4000-68000-1410000
4000-68000-1430000
4000-68000-4030000
4000-68000-4060000
4000-68000-4070000
4000-68000-4100000
4000-68000-4110000
4000-68512-0000001
4000-68512-1200001
4000-68512-1310001
4000-68512-1410001
4000-68512-1430001
4000-68512-4030001
4000-68512-4060001
4000-68512-4070001
4000-68513-0000001
4000-68513-1200001
4000-68513-1310001
4000-68513-1430001
4000-68513-4030001
4000-68513-4060001
4000-68513-4070001
4000-68514-0000001
4000-68514-1200001
4000-68514-1310001
4000-68514-1410001
4000-68514-1430001
4000-68514-4030001
4000-68514-4060001
4000-68514-4070001
4000-68522-0000001
4000-68522-4100001
4000-68522-4110001
4000-68523-0000001
4000-68523-4071311
4000-68523-4100001
4000-68523-4110001
4000-68524-0000001
4000-68524-4071311
4000-68524-4100001
4000-68524-4110001
Part NumberVolume DiscountDays to Ship Choose Your Product Type FRAME SHIELDING PLATE POWER OUTLET POWER OUTLET (x2) RJ45 RJ45 (x2) USB FUSE SUB-D9 Dimensions H×W×D FRAME: Housing Material FRAME: Wall Thickness for Mounting FRAME: Protection Rating FRAME: Temperature Range POWER OUTLET: Operating Voltage POWER OUTLET: Operating Current POWER OUTLET: No. of Poles POWER OUTLET: Connection Shielding Plate: Connection Shielding Plate: Tightening Torque RJ45: UL Rated Operating Voltage RJ45: UL Rated Operating Current RJ45: Front Side Connection RJ45: Rear Side Connection RJ45: Locking of Ports RJ45: Specification USB: Operating Voltage USB: UL Rated Operating Voltage USB: Operating Current USB: Locking of Ports USB: Specification FUSE: Operating Voltage FUSE: Continuous Load SUB-D9: Operating Voltage SUB-D9: UL Rated Operating Voltage SUB-D9: Operating Current SUB-D9: UL Rated Operating Voltage SUB-D9: No. of Poles SUB-D9: Front Side Connection SUB-D9: Rear Side Connection SUB-D9: Locking of Ports

5 Days

Insert-Present---Present---88×51×21 mm--------M4 Threaded Hole0.9 Nm ±0.1max. 30 V AC/42.4 V DCmax. 175 mARJ45RJ45Snap InCAT5e, Class D, 100 MHz, (EN 50173-1)---------------

5 Days

Insert-Present--Present-Present--88×51×45 mm----------max. 30 V AC/42.4 V DCmax. 175 mARJ45RJ45Snap InCAT5e, Class D, 100 MHz, (EN 50173-1)48 V AC/DCmax. 30 V AC/42.4 V DC1.5 ASnap InUSB: 2.0 (max. 480 Mbit/s)----------

5 Days

Insert-Present--Present-Present--88×51×70.4 mm--------M4 Threaded Hole0.9 Nm ±0.1max. 30 V AC/42.4 V DCmax. 175 mARJ45RJ45Snap InCAT5e, Class D, 100 MHz, (EN 50173-1)48 V AC/DCmax. 30 V AC/42.4 V DC1.5 ASnap InUSB: 3.0 (max. 5 Gbit/s)----------

5 Days

Insert-Present--Present---Present88×51×21 mm--------M4 Threaded Hole0.9 Nm ±0.1max. 30 V AC/42.4 V DCmax. 175 mARJ45RJ45Snap InCAT5e, Class D, 100 MHz, (EN 50173-1)-------48 V AC/DCmax. 30 V AC/42.4 V DC3 Amax. 175 mA9-poleSUB-D (Female)SUB-D (Female)UNC 4...40 Bolt

5 Days

Insert-Present--Present-Present-Present88×51×70.4 mm--------M4 Threaded Hole0.9 Nm ±0.1max. 30 V AC/42.4 V DCmax. 175 mARJ45RJ45Snap InCAT5e, Class D, 100 MHz, (EN 50173-1)48 V AC/DCmax. 30 V AC/42.4 V DC1.5 ASnap InUSB: 3.0 (max. 5 Gbit/s)--48 V AC/DCmax. 30 V AC/42.4 V DC3 Amax. 175 mA9-poleSUB-D (Female)SUB-D (Female)UNC 4...40 Bolt

5 Days

Insert--Present-Present-Present--88×51×58 mm----125 V AC15 A2 + PEPlug-Solder Connection: 4.8×0.5 mm--max. 30 V AC/42.4 V DCmax. 175 mARJ45RJ45Snap InCAT5e, Class D, 100 MHz, (EN 50173-1)48 V AC/DCmax. 30 V AC/42.4 V DC1.5 ASnap InUSB: 3.0 (max. 5 Gbit/s)----------

5 Days

Insert--Present--Present---88×51×25 mm----125 V AC15 A2 + PEPlug-Solder Connection: 4.8×0.5 mm--max. 30 V AC/42.4 V DCmax. 175 mARJ45RJ45Snap InCAT5e, Class D, 100 MHz, (EN 50173-1)---------------

5 Days

Insert-PresentPresent-Present--Present-88×51×53 mm----125 V AC15 A2 + PEPlug-Solder Connection: 4.8×0.5 mmM4 Threaded Hole0.9 Nm ±0.1max. 30 V AC/42.4 V DCmax. 175 mARJ45RJ45Snap InCAT5e, Class D, 100 MHz, (EN 50173-1)-----250 V AC/32 V DC3 A--------

5 Days

Insert---PresentPresent-PresentPresent-88×110×72 mm----125 V AC15 A2 + PEScrew Terminals: Max. 2× 6 mm² (AWG 10)--max. 30 V AC/42.4 V DCmax. 175 mARJ45RJ45Snap InCAT5e, Class D, 100 MHz, (EN 50173-1)48 V AC/DCmax. 30 V AC/42.4 V DC1.5 ASnap InUSB: 3.0 (max. 5 Gbit/s)250 V AC/32 V DC3 A--------

5 Days

Insert---PresentPresent--Present-88×116×72 mm----125 V AC15 A2 + PEScrew Terminals: Max. 2× 6 mm² (AWG 10)--max. 30 V AC/42.4 V DCmax. 175 mARJ45RJ45Snap InCAT5e, Class D, 100 MHz, (EN 50173-1)-----250 V AC/32 V DC3 A--------

5 Days

FramePresent--------127×66×43 mmFrame: Plastic PA Black, Cap: Plastic PC Transparent1...5 mmIP65-30...+70 °C---------------------------

10 Days

Frame+InsertPresentPresent---Present---127×66×43 mmFrame: Plastic PA Black, Cap: Plastic PC Transparent1...5 mmIP65-30...+70 °C----M4 Threaded Hole0.9 Nm ±0.1max. 30 V AC/42.4 V DCmax. 175 mARJ45RJ45Snap InCAT5e, Class D, 100 MHz, (EN 50173-1)---------------

10 Days

Frame+InsertPresentPresent--Present-Present--127×66×43 mmFrame: Plastic PA Black, Cap: Plastic PC Transparent1...5 mmIP65-30...+70 °C----M4 Threaded Hole0.9 Nm ±0.1max. 30 V AC/42.4 V DCmax. 175 mARJ45RJ45Snap InCAT5e, Class D, 100 MHz, (EN 50173-1)48 V AC/DCmax. 30 V AC/42.4 V DC1.5 ASnap InUSB: 3.0 (max. 5 Gbit/s)----------

10 Days

Frame+InsertPresentPresent--Present---Present127×66×43 mmFrame: Plastic PA Black, Cap: Plastic PC Transparent1...5 mmIP65-30...+70 °C----M4 Threaded Hole0.9 Nm ±0.1max. 30 V AC/42.4 V DCmax. 175 mARJ45RJ45Snap InCAT5e, Class D, 100 MHz, (EN 50173-1)-------48 V AC/DCmax. 30 V AC/42.4 V DC3 Amax. 175 mA9-poleSUB-D (Female)SUB-D (Female)UNC 4...40 Bolt

10 Days

Frame+InsertPresentPresent--Present-Present-Present127×66×43 mmFrame: Plastic PA Black, Cap: Plastic PC Transparent1...5 mmIP65-30...+70 °C----M4 Threaded Hole0.9 Nm ±0.1max. 30 V AC/42.4 V DCmax. 175 mARJ45RJ45Snap InCAT5e, Class D, 100 MHz, (EN 50173-1)48 V AC/DCmax. 30 V AC/42.4 V DC1.5 ASnap InUSB: 3.0 (max. 5 Gbit/s)--48 V AC/DCmax. 30 V AC/42.4 V DC3 Amax. 175 mA9-poleSUB-D (Female)SUB-D (Female)UNC 4...40 Bolt

10 Days

Frame+InsertPresent-Present-Present-Present--127×66×43 mmFrame: Plastic PA Black, Cap: Plastic PC Transparent1...5 mmIP65-30...+70 °C125 V AC15 A2 + PEPlug-Solder Connection: 4.8×0.5 mm--max. 30 V AC/42.4 V DCmax. 175 mARJ45RJ45Snap InCAT5e, Class D, 100 MHz, (EN 50173-1)48 V AC/DCmax. 30 V AC/42.4 V DC1.5 ASnap InUSB: 3.0 (max. 5 Gbit/s)----------

10 Days

Frame+InsertPresent-Present-Present----127×66×43 mmFrame: Plastic PA Black, Cap: Plastic PC Transparent1...5 mmIP65-30...+70 °C125 V AC15 A2 + PEPlug-Solder Connection: 4.8×0.5 mm--max. 30 V AC/42.4 V DCmax. 175 mARJ45RJ45Snap InCAT5e, Class D, 100 MHz, (EN 50173-1)---------------

10 Days

Frame+InsertPresentPresentPresent-Present--Present-127×66×43 mmFrame: Plastic PA Black, Cap: Plastic PC Transparent1...5 mmIP65-30...+70 °C125 V AC15 A2 + PEPlug-Solder Connection: 4.8×0.5 mmM4 Threaded Hole0.9 Nm ±0.1max. 30 V AC/42.4 V DCmax. 175 mARJ45RJ45Snap InCAT5e, Class D, 100 MHz, (EN 50173-1)-----250 V AC/32 V DC3 A--------

5 Days

FramePresent--------127×66×43 mmFrame: Plastic PA Black, Cap: Plastic ABS Metallic1...5 mmIP65-30...+70 °C---------------------------

10 Days

Frame+InsertPresentPresent---Present---127×66×43 mmFrame: Plastic PA Black, Cap: Plastic ABS Metallic1...5 mmIP65-30...+70 °C----M4 Threaded Hole0.9 Nm ±0.1max. 30 V AC/42.4 V DCmax. 175 mARJ45RJ45Snap InCAT5e, Class D, 100 MHz, (EN 50173-1)---------------

10 Days

Frame+InsertPresentPresent--Present-Present--127×66×43 mmFrame: Plastic PA Black, Cap: Plastic ABS Metallic1...5 mmIP65-30...+70 °C----M4 Threaded Hole0.9 Nm ±0.1max. 30 V AC/42.4 V DCmax. 175 mARJ45RJ45Snap InCAT5e, Class D, 100 MHz, (EN 50173-1)48 V AC/DCmax. 30 V AC/42.4 V DC1.5 ASnap InUSB: 3.0 (max. 5 Gbit/s)----------

10 Days

Frame+InsertPresentPresent--Present-Present-Present127×66×43 mmFrame: Plastic PA Black, Cap: Plastic ABS Metallic1...5 mmIP65-30...+70 °C----M4 Threaded Hole0.9 Nm ±0.1max. 30 V AC/42.4 V DCmax. 175 mARJ45RJ45Snap InCAT5e, Class D, 100 MHz, (EN 50173-1)48 V AC/DCmax. 30 V AC/42.4 V DC1.5 ASnap InUSB: 3.0 (max. 5 Gbit/s)--48 V AC/DCmax. 30 V AC/42.4 V DC3 Amax. 175 mA9-poleSUB-D (Female)SUB-D (Female)UNC 4...40 Bolt

10 Days

Frame+InsertPresent-Present-Present-Present--127×66×43 mmFrame: Plastic PA Black, Cap: Plastic ABS Metallic1...5 mmIP65-30...+70 °C125 V AC15 A2 + PEPlug-Solder Connection: 4.8×0.5 mm--max. 30 V AC/42.4 V DCmax. 175 mARJ45RJ45Snap InCAT5e, Class D, 100 MHz, (EN 50173-1)48 V AC/DCmax. 30 V AC/42.4 V DC1.5 ASnap InUSB: 3.0 (max. 5 Gbit/s)----------

10 Days

Frame+InsertPresent-Present--Present---127×66×43 mmFrame: Plastic PA Black, Cap: Plastic ABS Metallic1...5 mmIP65-30...+70 °C125 V AC15 A2 + PEPlug-Solder Connection: 4.8×0.5 mm--max. 30 V AC/42.4 V DCmax. 175 mARJ45RJ45Snap InCAT5e, Class D, 100 MHz, (EN 50173-1)---------------

10 Days

Frame+InsertPresentPresentPresent-Present--Present-127×66×43 mmFrame: Plastic PA Black, Cap: Plastic ABS Metallic1...5 mmIP65-30...+70 °C125 V AC15 A2 + PEPlug-Solder Connection: 4.8×0.5 mmM4 Threaded Hole0.9 Nm ±0.1max. 30 V AC/42.4 V DCmax. 175 mARJ45RJ45Snap InCAT5e, Class D, 100 MHz, (EN 50173-1)-----250 V AC/32 V DC3 A--------

10 Days

FramePresent--------127×66×43 mmFrame: Plastic PA Black, Cap: Plastic PBT Gray1...5 mmIP65-30...+70 °C---------------------------

10 Days

Frame+InsertPresentPresent---Present---127×66×43 mmFrame: Plastic PA Black, Cap: Plastic PBT Gray1...5 mmIP65-30...+70 °C----M4 Threaded Hole0.9 Nm ±0.1max. 30 V AC/42.4 V DCmax. 175 mARJ45RJ45Snap InCAT5e, Class D, 100 MHz, (EN 50173-1)---------------

10 Days

Frame+InsertPresentPresent--Present-Present--127×66×43 mmFrame: Plastic PA Black, Cap: Plastic PBT Gray1...5 mmIP65-30...+70 °C----M4 Threaded Hole0.9 Nm ±0.1max. 30 V AC/42.4 V DCmax. 175 mARJ45RJ45Snap InCAT5e, Class D, 100 MHz, (EN 50173-1)48 V AC/DCmax. 30 V AC/42.4 V DC1.5 ASnap InUSB: 3.0 (max. 5 Gbit/s)----------

10 Days

Frame+InsertPresentPresent--Present---Present127×66×43 mmFrame: Plastic PA Black, Cap: Plastic PBT Gray1...5 mmIP65-30...+70 °C----M4 Threaded Hole0.9 Nm ±0.1max. 30 V AC/42.4 V DCmax. 175 mARJ45RJ45Snap InCAT5e, Class D, 100 MHz, (EN 50173-1)-------48 V AC/DCmax. 30 V AC/42.4 V DC3 Amax. 175 mA9-poleSUB-D (Female)SUB-D (Female)UNC 4...40 Bolt

10 Days

Frame+InsertPresentPresent--Present-Present-Present127×66×43 mmFrame: Plastic PA Black, Cap: Plastic PBT Gray1...5 mmIP65-30...+70 °C----M4 Threaded Hole0.9 Nm ±0.1max. 30 V AC/42.4 V DCmax. 175 mARJ45RJ45Snap InCAT5e, Class D, 100 MHz, (EN 50173-1)48 V AC/DCmax. 30 V AC/42.4 V DC1.5 ASnap InUSB: 3.0 (max. 5 Gbit/s)--48 V AC/DCmax. 30 V AC/42.4 V DC3 Amax. 175 mA9-poleSUB-D (Female)SUB-D (Female)UNC 4...40 Bolt

10 Days

Frame+InsertPresent-Present-Present-Present--127×66×43 mmFrame: Plastic PA Black, Cap: Plastic PBT Gray1...5 mmIP65-30...+70 °C125 V AC15 A2 + PEPlug-Solder Connection: 4.8×0.5 mm--max. 30 V AC/42.4 V DCmax. 175 mARJ45RJ45Snap InCAT5e, Class D, 100 MHz, (EN 50173-1)48 V AC/DCmax. 30 V AC/42.4 V DC1.5 ASnap InUSB: 3.0 (max. 5 Gbit/s)----------

10 Days

Frame+InsertPresent-Present--Present---127×66×43 mmFrame: Plastic PA Black, Cap: Plastic PBT Gray1...5 mmIP65-30...+70 °C125 V AC15 A2 + PEPlug-Solder Connection: 4.8×0.5 mm--max. 30 V AC/42.4 V DCmax. 175 mARJ45RJ45Snap InCAT5e, Class D, 100 MHz, (EN 50173-1)---------------

10 Days

Frame+InsertPresentPresentPresent-Present--Present-127×66×43 mmFrame: Plastic PA Black, Cap: Plastic PBT Gray1...5 mmIP65-30...+70 °C125 V AC15 A2 + PEPlug-Solder Connection: 4.8×0.5 mmM4 Threaded Hole0.9 Nm ±0.1max. 30 V AC/42.4 V DCmax. 175 mARJ45RJ45Snap InCAT5e, Class D, 100 MHz, (EN 50173-1)-----250 V AC/32 V DC3 A--------

5 Days

FramePresent--------127×131×43 mmFrame: Plastic PA Black, Cap: Plastic PC Transparent1...5 mmIP65-30...+70 °C---------------------------

10 Days

Frame+InsertPresent--PresentPresent-PresentPresent-127×131×43 mmFrame: Plastic PA Black, Cap: Plastic PC Transparent1...5 mmIP65-30...+70 °C125 V AC15 A2 + PEScrew Terminals: Max. 2× 6 mm² (AWG 10)--max. 30 V AC/42.4 V DCmax. 175 mARJ45RJ45Snap InCAT5e, Class D, 100 MHz, (EN 50173-1)48 V AC/DCmax. 30 V AC/42.4 V DC1.5 ASnap InUSB: 3.0 (max. 5 Gbit/s)250 V AC/32 V DC3 A--------

10 Days

Frame+InsertPresent--PresentPresent--Present-127×131×43 mmFrame: Plastic PA Black, Cap: Plastic PC Transparent1...5 mmIP65-30...+70 °C125 V AC15 A2 + PEScrew Terminals: Max. 2× 6 mm² (AWG 10)--max. 30 V AC/42.4 V DCmax. 175 mARJ45RJ45Snap InCAT5e, Class D, 100 MHz, (EN 50173-1)-----250 V AC/32 V DC3 A--------

5 Days

FramePresent--------127×131×43 mmFrame: Plastic PA Black, Cap: Plastic ABS Metallic1...5 mmIP65-30...+70 °C---------------------------

10 Days

Frame+InsertPresentPresentPresent--PresentPresentPresent-127×131×43 mmFrame: Plastic PA Black, Cap: Plastic ABS Metallic1...5 mmIP65-30...+70 °C125 V AC15 A2 + PEPlug-Solder Connection: 4.8×0.5 mmM4 Threaded Hole0.9 Nm ±0.1max. 30 V AC/42.4 V DCmax. 175 mARJ45RJ45Snap InCAT5e, Class D, 100 MHz, (EN 50173-1)48 V AC/DCmax. 30 V AC/42.4 V DC1.5 ASnap InUSB: 3.0 (max. 5 Gbit/s)250 V AC/32 V DC3 A--------

10 Days

Frame+InsertPresent--PresentPresent-PresentPresent-127×131×43 mmFrame: Plastic PA Black, Cap: Plastic ABS Metallic1...5 mmIP65-30...+70 °C125 V AC15 A2 + PEScrew Terminals: Max. 2× 6 mm² (AWG 10)--max. 30 V AC/42.4 V DCmax. 175 mARJ45RJ45Snap InCAT5e, Class D, 100 MHz, (EN 50173-1)48 V AC/DCmax. 30 V AC/42.4 V DC1.5 ASnap InUSB: 3.0 (max. 5 Gbit/s)250 V AC/32 V DC3 A--------

10 Days

Frame+InsertPresent--PresentPresent--Present-127×131×43 mmFrame: Plastic PA Black, Cap: Plastic ABS Metallic1...5 mmIP65-30...+70 °C125 V AC15 A2 + PEScrew Terminals: Max. 2× 6 mm² (AWG 10)--max. 30 V AC/42.4 V DCmax. 175 mARJ45RJ45Snap InCAT5e, Class D, 100 MHz, (EN 50173-1)-----250 V AC/32 V DC3 A--------

5 Days

FramePresent--------127×131×43 mmFrame: Plastic PA Black, Cap: Plastic PBT Gray1...5 mmIP65-30...+70 °C---------------------------

10 Days

Frame+InsertPresentPresentPresent--PresentPresentPresent-127×131×43 mmFrame: Plastic PA Black, Cap: Plastic PBT Gray1...5 mmIP65-30...+70 °C125 V AC15 A2 + PEPlug-Solder Connection: 4.8×0.5 mmM4 Threaded Hole0.9 Nm ±0.1max. 30 V AC/42.4 V DCmax. 175 mARJ45RJ45Snap InCAT5e, Class D, 100 MHz, (EN 50173-1)48 V AC/DCmax. 30 V AC/42.4 V DC1.5 ASnap InUSB: 3.0 (max. 5 Gbit/s)250 V AC/32 V DC3 A--------

10 Days

Frame+InsertPresent--PresentPresent-PresentPresent-127×131×43 mmFrame: Plastic PA Black, Cap: Plastic PBT Gray1...5 mmIP65-30...+70 °C125 V AC15 A2 + PEScrew Terminals: Max. 2× 6 mm² (AWG 10)--max. 30 V AC/42.4 V DCmax. 175 mARJ45RJ45Snap InCAT5e, Class D, 100 MHz, (EN 50173-1)48 V AC/DCmax. 30 V AC/42.4 V DC1.5 ASnap InUSB: 3.0 (max. 5 Gbit/s)250 V AC/32 V DC3 A--------

10 Days

Frame+InsertPresent--PresentPresent--Present-127×131×43 mmFrame: Plastic PA Black, Cap: Plastic PBT Gray1...5 mmIP65-30...+70 °C125 V AC15 A2 + PEScrew Terminals: Max. 2× 6 mm² (AWG 10)--max. 30 V AC/42.4 V DCmax. 175 mARJ45RJ45Snap InCAT5e, Class D, 100 MHz, (EN 50173-1)-----250 V AC/32 V DC3 A--------

Loading...

  1. 1

Additional Products in this Category